Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
2.099 RM - 2.326 RM | 2312 In stock |
0.874 in
22.2 mm
|
|
||
0.4168 RM - 0.4617 RM | 12653 In stock |
0.874 in
22.2 mm
|
|
||
0.457 RM - 0.5067 RM | 14977 In stock |
0.874 in
22.2 mm
|
|
||
0.3817 RM - 0.4232 RM | 43234 In stock |
0.874 in
22.2 mm
|
|
||
0.9981 RM - 1.1061 RM | 16084 In stock |
0.874 in
22.2 mm
|
|
||
1.402 RM - 1.5532 RM | 1889 In stock |
0.874 in
22.2 mm
|
|
||
0.6736 RM - 0.7466 RM | 14637 In stock |
0.874 in
22.2 mm
|
|
||
110561 | 0.4851 RM - 0.5376 RM | 1941 In stock |
0.874 in
22.2 mm
|
|
|
0.3963 RM - 0.4389 RM | 21321 In stock |
0.874 in
22.2 mm
|
|
||
110575 | 0.802 RM - 0.8884 RM | 2598 In stock |
0.874 in
22.2 mm
|
|
|
0.185 RM - 0.2049 RM | 7607 In stock |
0.874 in
22.2 mm
|
|
||
110552 | 0.1839 RM - 0.2037 RM | 57305 In stock |
0.874 in
22.2 mm
|
|
|
0.5072 RM - 0.5621 RM | 296710 In stock |
0.811 in
20.6 mm
|
|
||
0.7255 RM - 0.8038 RM | 25158 In stock |
0.874 in
22.2 mm
|
|
||
0.8808 RM - 0.9759 RM | 7446 In stock |
0.874 in
22.2 mm
|
|
||
0.4232 RM - 0.4687 RM | 2673 In stock |
0.874 in
22.2 mm
|
|
||
0.3864 RM - 0.4284 RM | 23130 In stock |
0.874 in
22.2 mm
|
|
||
0.4454 RM - 0.4932 RM | 352 In stock |
0.874 in
22.2 mm
|
|
||
1.1271 RM - 1.2491 RM | 1529180 In stock |
1 in
25.4 mm
|
|
||
110550 | 0.1162 RM - 0.1284 RM | 68814 In stock |
0.622 in
15.8 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue