Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.
Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.
Long-lasting and durable, you are sure to find an insert for your next project.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Head Thickness | Colour | Material | Head Length | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|---|
1.0495 RM - 1.1627 RM | Request the lead time here |
0.591 in
15.0 mm
|
|
Black
|
PE
|
0.787 in
20.0 mm
|
|
||
1.3162 RM - 1.4587 RM | 703 In stock |
0.787 in
20.0 mm
|
|
Black
|
PE
|
1.575 in
40.0 mm
|
1-2
|
||
2.0033 RM - 2.2198 RM | 6994 In stock |
|
|
Black
|
PE
|
|
1.0-2.0
|
||
0.8756 RM - 0.9701 RM | 61052 In stock |
0.591 in
15.0 mm
|
|
Chrome
|
PE
|
1.181 in
30.0 mm
|
1.0-1.5
|
||
465582 | 2.1498 RM - 2.3821 RM | 166560 In stock |
|
|
Black
|
PE
|
|
1.0-2.0
|
|
0.694 RM - 0.7687 RM | 189725 In stock |
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
|
||
111556 | 0.3123 RM - 0.3461 RM | 30897 In stock |
|
|
Black
|
LDPE - PIR
|
|
0.8-2.0
|
|
1.3361 RM - 1.4803 RM | 66510 In stock |
|
|
Black
|
PE
|
|
1.0-2.5
|
||
1.1236 RM - 1.245 RM | 7733 In stock |
|
|
Black
|
PE
|
|
1.0-3.0
|
||
0.8493 RM - 0.9409 RM | 6361 In stock |
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
|
||
0.5627 RM - 0.6234 RM | 4887 In stock |
|
|
Black
|
LDPE - PIR
|
|
1.0-3.0
|
||
1.2217 RM - 1.3536 RM | 57810 In stock |
|
|
Black
|
PE
|
|
1.0-2.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue