Menu Search

Panel Clamps

In stock

Panel Clamps are compatible with right or left hand doors and best suited for heating and ventilation panels. These bridge clamps are made of nylon with steel screw in symmetrical or asymmetrical styles.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Overall Length Finish Screw Material Overall Width Overall Height View
18.557 RM - 20.5614 RM 2960 In stock
46.0 mm
No Finish
22.0 mm
30.0 mm
Panel Clamp - Overall Length - 46.0 mm | 1.811 in; Overall Width - 22.0 mm | 0.866 in; ; No Finish

4622E

Price Range
20.5614 RM - 18.557 RM

Stock Levels
2960 In stock
Attributes
  • Body Material
    Nylon
  • Finish
    No Finish
  • Overall Height
    30.0 mm
  • Overall Width
    22.0 mm
  • Overall Length
    46.0 mm