Panel Strikers are mounted onto cabinet doors or access panels and work with a catch to keep them closed tightly. These panel strikers have an audible lock and release and are effective latching devices for enclosures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 0.8499 RM - 0.9421 RM | 111266 In stock |
0.421 in
10.7 mm
|
POM
|
0.421 in
10.7 mm
|
0.827 in
21.0 mm
|
||
| 2.8683 RM - 3.1782 RM | 22911 In stock |
0.283 in
7.2 mm
|
Steel
|
0.465 in
11.8 mm
|
0.571 in
14.5 mm
|
||
| 0.3806 RM - 0.4226 RM | 67 In stock |
|
Nylon
|
|
|
||
| CS-113-3 | 1.3005 RM - 1.4417 RM | 207374 In stock |
1.126 in
28.6 mm
|
POM
|
|
0.146 in
3.7 mm
|
|
| 0.5644 RM - 0.6251 RM | 26133 In stock |
0.984 in
25.0 mm
|
POM
|
0.276 in
7.0 mm
|
0.402 in
10.2 mm
|
||
| 1.5602 RM - 1.7289 RM | 32791 In stock |
|
Nylon
|
|
0.591 in
15.0 mm
|
||
| 0.5942 RM - 0.6584 RM | 51351 In stock |
0.197 in
5.0 mm
|
Nylon
|
|
0.571 in
14.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue