Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
216 results
Product SKUs information
Item Code Price range Availability Colour Material Fitting Height Fitting Diameter View
0.3024 RM - 0.335 RM 40002 In stock
Green
Vinyl
10.5 mm
8.0 mm
0.0893 RM - 0.0986 RM 14795 In stock
Natural
LDPE
5.5 mm
11.5 mm
0.0881 RM - 0.0975 RM 361990 In stock
Natural
LDPE
6.3 mm
16.0 mm
0.467 RM - 0.5172 RM 157 In stock
Natural
LDPE
8.5 mm
27.0 mm
0.1179 RM - 0.1307 RM 226839 In stock
Natural
LDPE
4.5 mm
7.0 mm
0.1553 RM - 0.1722 RM 1730 In stock
Natural
LDPE
6.3 mm
17.5 mm
0.8756 RM - 0.9701 RM 7204 In stock
Green
Vinyl
14.5 mm
26.0 mm
1.44 RM - 1.5958 RM 20 In stock
Natural
LDPE
9.6 mm
40.5 mm
12182 0.1669 RM - 0.185 RM 5910 In stock
Natural
LDPE
7.8 mm
21.0 mm
0.9783 RM - 1.0839 RM 2551 In stock
Natural
LDPE
8.5 mm
36.0 mm
110281 0.192 RM - 0.2131 RM 6985 In stock
Black
TPR
0.1179 RM - 0.1307 RM 9525 In stock
Natural
LDPE
5.3 mm
13.0 mm
0.7956 RM - 0.8814 RM 11966 In stock
Green
Vinyl
12.5 mm
20.0 mm
0.3315 RM - 0.3671 RM 59366 In stock
Black
TPR
0.3403 RM - 0.3771 RM 17 In stock
Natural
LDPE
10.0 mm
31.5 mm
0.3864 RM - 0.4279 RM 23713 In stock
Green
Vinyl
10.5 mm
12.0 mm
0.8942 RM - 0.9905 RM 822 In stock
Green
Vinyl
14.5 mm
25.0 mm
0.4675 RM - 0.5177 RM 26953 In stock
Green
Vinyl
12.5 mm
13.0 mm
0.0689 RM - 0.0765 RM 10986 In stock
Natural
LDPE
4.5 mm
7.5 mm
0.1074 RM - 0.1191 RM 10416 In stock
Natural
LDPE
6.3 mm
15.0 mm
  • of 11
Parallel Protection Plug - Green ; 8.0 mm | 0.315 in ; Fitting Height 10.5 mm | 0.413 in

11808

Price Range
0.335 RM - 0.3024 RM

Stock Levels
40002 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    4.9 mm
  • Fitting Diameter
    8.0 mm
Parallel Protection Plug - Natural ; 11.5 mm | 0.453 in ; Fitting Height 5.5 mm | 0.217 in

12163

Price Range
0.0986 RM - 0.0893 RM

Stock Levels
14795 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    10.0 mm
  • Fitting Diameter
    11.5 mm
Parallel Protection Plug - Natural ; 16.0 mm | 0.63 in ; Fitting Height 6.3 mm | 0.248 in

12172

Price Range
0.0975 RM - 0.0881 RM

Stock Levels
361990 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    14.0 mm
  • Fitting Diameter
    16.0 mm
Parallel Protection Plug - Natural ; 27.0 mm | 1.063 in ; Fitting Height 8.5 mm | 0.335 in

12192

Price Range
0.5172 RM - 0.467 RM

Stock Levels
157 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    24.5 mm
  • Fitting Diameter
    27.0 mm
Parallel Protection Plug - Natural ; 7.0 mm | 0.276 in ; Fitting Height 4.5 mm | 0.177 in

12154

Price Range
0.1307 RM - 0.1179 RM

Stock Levels
226839 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    5.5 mm
  • Fitting Diameter
    7.0 mm
Parallel Protection Plug - Natural ; 17.5 mm | 0.689 in ; Fitting Height 6.3 mm | 0.248 in

12175

Price Range
0.1722 RM - 0.1553 RM

Stock Levels
1730 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    15.5 mm
  • Fitting Diameter
    17.5 mm
Parallel Protection Plug - Green ; 26.0 mm | 1.024 in ; Fitting Height 14.5 mm | 0.571 in

11819

Price Range
0.9701 RM - 0.8756 RM

Stock Levels
7204 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    23.5 mm
  • Fitting Diameter
    26.0 mm
Parallel Protection Plug - Natural ; 40.5 mm | 1.594 in ; Fitting Height 9.6 mm | 0.378 in

465670

Price Range
1.5958 RM - 1.44 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    38.3 mm
  • Fitting Diameter
    40.5 mm
Parallel Protection Plug - Natural ; 21.0 mm | 0.827 in ; Fitting Height 7.8 mm | 0.307 in

12182

Price Range
0.185 RM - 0.1669 RM

Stock Levels
5910 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    19.0 mm
  • Fitting Diameter
    21.0 mm
Parallel Protection Plug - Natural ; 36.0 mm | 1.417 in ; Fitting Height 8.5 mm | 0.335 in

465662

Price Range
1.0839 RM - 0.9783 RM

Stock Levels
2551 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    34.4 mm
  • Fitting Diameter
    36.0 mm
Side Pull Plug - ; TPR; Black

110281

Price Range
0.2131 RM - 0.192 RM

Stock Levels
6985 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Pull Tab
Parallel Protection Plug - Natural ; 13.0 mm | 0.512 in ; Fitting Height 5.3 mm | 0.209 in

12166

Price Range
0.1307 RM - 0.1179 RM

Stock Levels
9525 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    11.0 mm
  • Fitting Diameter
    13.0 mm
Parallel Protection Plug - Green ; 20.0 mm | 0.787 in ; Fitting Height 12.5 mm | 0.492 in

11812

Price Range
0.8814 RM - 0.7956 RM

Stock Levels
11966 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    17.2 mm
  • Fitting Diameter
    20.0 mm
Side Pull Plug - ; TPR; Black

110294

Price Range
0.3671 RM - 0.3315 RM

Stock Levels
59366 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Pull Tab
Parallel Protection Plug - Natural ; 31.5 mm | 1.24 in ; Fitting Height 10.0 mm | 0.394 in

10352

Price Range
0.3771 RM - 0.3403 RM

Stock Levels
17 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    29.0 mm
  • Fitting Diameter
    31.5 mm
Parallel Protection Plug - Green ; 12.0 mm | 0.472 in ; Fitting Height 10.5 mm | 0.413 in

11809

Price Range
0.4279 RM - 0.3864 RM

Stock Levels
23713 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    9.2 mm
  • Fitting Diameter
    12.0 mm
Parallel Protection Plug - Green ; 25.0 mm | 0.984 in ; Fitting Height 14.5 mm | 0.571 in

11816

Price Range
0.9905 RM - 0.8942 RM

Stock Levels
822 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    22.2 mm
  • Fitting Diameter
    25.0 mm
Parallel Protection Plug - Green ; 13.0 mm | 0.512 in ; Fitting Height 12.5 mm | 0.492 in

11822

Price Range
0.5177 RM - 0.4675 RM

Stock Levels
26953 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    10.2 mm
  • Fitting Diameter
    13.0 mm
Parallel Protection Plug - Natural ; 7.5 mm | 0.295 in ; Fitting Height 4.5 mm | 0.177 in

12155

Price Range
0.0765 RM - 0.0689 RM

Stock Levels
10986 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    5.6 mm
  • Fitting Diameter
    7.5 mm
Parallel Protection Plug - Natural ; 15.0 mm | 0.591 in ; Fitting Height 6.3 mm | 0.248 in

12170

Price Range
0.1191 RM - 0.1074 RM

Stock Levels
10416 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    13.0 mm
  • Fitting Diameter
    15.0 mm