Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Fitting Height | Fitting Diameter | View | |
---|---|---|---|---|---|---|---|
0.3024 RM - 0.335 RM | 40002 In stock |
Green
|
Vinyl
|
0.413 in
10.5 mm
|
0.315 in
8.0 mm
|
||
0.0893 RM - 0.0986 RM | 14795 In stock |
Natural
|
LDPE
|
0.217 in
5.5 mm
|
0.453 in
11.5 mm
|
||
0.0881 RM - 0.0975 RM | 361990 In stock |
Natural
|
LDPE
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
||
0.467 RM - 0.5172 RM | 157 In stock |
Natural
|
LDPE
|
0.335 in
8.5 mm
|
1.063 in
27.0 mm
|
||
0.1179 RM - 0.1307 RM | 226839 In stock |
Natural
|
LDPE
|
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
||
0.1553 RM - 0.1722 RM | 1730 In stock |
Natural
|
LDPE
|
0.248 in
6.3 mm
|
0.689 in
17.5 mm
|
||
0.8756 RM - 0.9701 RM | 7204 In stock |
Green
|
Vinyl
|
0.571 in
14.5 mm
|
1.024 in
26.0 mm
|
||
1.44 RM - 1.5958 RM | 20 In stock |
Natural
|
LDPE
|
0.378 in
9.6 mm
|
1.594 in
40.5 mm
|
||
12182 | 0.1669 RM - 0.185 RM | 5910 In stock |
Natural
|
LDPE
|
0.307 in
7.8 mm
|
0.827 in
21.0 mm
|
|
0.9783 RM - 1.0839 RM | 2551 In stock |
Natural
|
LDPE
|
0.335 in
8.5 mm
|
1.417 in
36.0 mm
|
||
110281 | 0.192 RM - 0.2131 RM | 6985 In stock |
Black
|
TPR
|
|
|
|
0.1179 RM - 0.1307 RM | 9525 In stock |
Natural
|
LDPE
|
0.209 in
5.3 mm
|
0.512 in
13.0 mm
|
||
0.7956 RM - 0.8814 RM | 11966 In stock |
Green
|
Vinyl
|
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
||
0.3315 RM - 0.3671 RM | 59366 In stock |
Black
|
TPR
|
|
|
||
0.3403 RM - 0.3771 RM | 17 In stock |
Natural
|
LDPE
|
0.394 in
10.0 mm
|
1.24 in
31.5 mm
|
||
0.3864 RM - 0.4279 RM | 23713 In stock |
Green
|
Vinyl
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
||
0.8942 RM - 0.9905 RM | 822 In stock |
Green
|
Vinyl
|
0.571 in
14.5 mm
|
0.984 in
25.0 mm
|
||
0.4675 RM - 0.5177 RM | 26953 In stock |
Green
|
Vinyl
|
0.492 in
12.5 mm
|
0.512 in
13.0 mm
|
||
0.0689 RM - 0.0765 RM | 10986 In stock |
Natural
|
LDPE
|
0.177 in
4.5 mm
|
0.295 in
7.5 mm
|
||
0.1074 RM - 0.1191 RM | 10416 In stock |
Natural
|
LDPE
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue