Menu Search

PCB Card Guides - Horizontal/Snap In/Double Tapered Ends

In stock

Snap In Horizontal Card Guides have two tapered ends for quick and easy insertion of the printed circuit board while providing a neat finished appearance. These tension guides support boards horizontally in tight spaces like a PCB rack.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Material Mounting Method Overall Width View
2.1982 RM - 2.4358 RM 3047 In stock
Nylon 6/6
Snap-In
7.9 mm
2.929 RM - 3.2448 RM 592 In stock
Nylon 6/6
Snap-In
6.4 mm
3.7246 RM - 4.1268 RM 19754 In stock
Nylon 6/6
Snap-In
7.9 mm
0.8861 RM - 0.9812 RM 820276 In stock
Nylon 6/6
Snap-In
6.4 mm
3.2693 RM - 3.6224 RM 18120 In stock
Nylon 6/6
Snap-In
7.9 mm
3.5506 RM - 3.9347 RM 270521 In stock
Nylon 6/6
Snap-In
7.9 mm
3.3709 RM - 3.7351 RM 25605 In stock
Nylon 6/6
Snap-In
7.9 mm
3.3458 RM - 3.7065 RM 11849 In stock
Nylon 6/6
Snap-In
7.9 mm
3.3341 RM - 3.6942 RM 572 In stock
Nylon 6/6
Snap-In
7.9 mm
2.9489 RM - 3.2676 RM 521 In stock
Nylon 6/6
Snap-In
7.9 mm
RCG-1 1.1563 RM - 1.2812 RM 121787 In stock
Nylon 6/6
Snap-In
6.4 mm
3.1835 RM - 3.5273 RM 738 In stock
Nylon 6/6
Snap-In
7.9 mm
4.111 RM - 4.5546 RM 2057 In stock
Nylon 6/6
Snap-In
7.9 mm
2.0622 RM - 2.2846 RM 8994 In stock
Nylon 6/6
Snap-In
6.4 mm
3.6919 RM - 4.0906 RM 3375 In stock
Nylon 6/6
Snap-In
7.9 mm
2.1498 RM - 2.3821 RM 1710 In stock
Nylon 6/6
Snap-In
7.9 mm
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 88.9 mm | 3.5 in

RSDC-350

Price Range
2.4358 RM - 2.1982 RM

Stock Levels
3047 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 215.9 mm | 8.5 in

RCG-4

Price Range
3.2448 RM - 2.929 RM

Stock Levels
592 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 152.4 mm | 6 in

RSDC-600

Price Range
4.1268 RM - 3.7246 RM

Stock Levels
19754 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 101.6 mm | 4 in

RCG-2

Price Range
0.9812 RM - 0.8861 RM

Stock Levels
820276 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 164.1 mm | 6.461 in

RSDC-650

Price Range
3.6224 RM - 3.2693 RM

Stock Levels
18120 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    1377.0 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 101.6 mm | 4 in

RSDC-400

Price Range
3.9347 RM - 3.5506 RM

Stock Levels
270521 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 76.2 mm | 3 in

RSDC-300

Price Range
3.7351 RM - 3.3709 RM

Stock Levels
25605 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 190.5 mm | 7.5 in

RSDC-750

Price Range
3.7065 RM - 3.3458 RM

Stock Levels
11849 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    165.1 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 139.7 mm | 5.5 in

RSDC-550

Price Range
3.6942 RM - 3.3341 RM

Stock Levels
572 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 127.0 mm | 5 in

RSDC-500

Price Range
3.2676 RM - 2.9489 RM

Stock Levels
521 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 76.2 mm | 3 in

RCG-1

Price Range
1.2812 RM - 1.1563 RM

Stock Levels
121787 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 114.3 mm | 4.5 in

RSDC-450

Price Range
3.5273 RM - 3.1835 RM

Stock Levels
738 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 203.2 mm | 8 in

RSDC-800

Price Range
4.5546 RM - 4.111 RM

Stock Levels
2057 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 152.4 mm | 6 in

RCG-3

Price Range
2.2846 RM - 2.0622 RM

Stock Levels
8994 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Maximum Operating Temperature
    85 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 177.8 mm | 7 in

RSDC-700

Price Range
4.0906 RM - 3.6919 RM

Stock Levels
3375 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Maximum Operating Temperature
    90 °C
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.063 in ; Overall Length 63.5 mm | 2.5 in

RSDC-250

Price Range
2.3821 RM - 2.1498 RM

Stock Levels
1710 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Maximum Operating Temperature
    90 °C