Menu Search

PCB Corner Edge Locking Supports

In stock

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.3794 RM - 0.4214 RM 4266 In stock
Female Thread Fix
Snap Lock Fix
19.1 mm
MSCEHCBS-14-01 0.3146 RM - 0.3485 RM 2944 In stock
Stud Fix
Corner/Edge Locking Fix
22.2 mm
0.2994 RM - 0.331 RM 2848 In stock
Female Thread Fix
Snap Lock Fix
15.9 mm
0.3771 RM - 0.4173 RM 727 In stock
Stud Fix
Corner/Edge Locking Fix
15.9 mm
0.3292 RM - 0.3648 RM 8673 In stock
Female Thread Fix
Snap Lock Fix
22.2 mm
0.3286 RM - 0.3642 RM 403 In stock
Female Thread Fix
Snap Lock Fix
9.5 mm
1.1172 RM - 1.2386 RM 3377 In stock
Female Thread Fix
Snap Lock Fix
6.4 mm
0.345 RM - 0.3823 RM 2020 In stock
Stud Fix
Corner/Edge Locking Fix
6.4 mm
0.3158 RM - 0.3508 RM 845 In stock
Female Thread Fix
Snap Lock Fix
12.7 mm
0.3695 RM - 0.4092 RM 1970 In stock
Stud Fix
Corner/Edge Locking Fix
9.5 mm
MSCEHCBS-8-01 0.3164 RM - 0.3508 RM 8090 In stock
Stud Fix
Corner/Edge Locking Fix
12.7 mm
0.3146 RM - 0.3485 RM 1774 In stock
Stud Fix
Corner/Edge Locking Fix
19.1 mm
Edge Locking Support - #6 ; 19.1 mm | 0.752 in

TCEHCBS-12-01

Price Range
0.4214 RM - 0.3794 RM

Stock Levels
4266 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - ; ; 22.2 mm | 0.874 in

MSCEHCBS-14-01

Price Range
0.3485 RM - 0.3146 RM

Stock Levels
2944 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Material
    PA
  • Body Diameter
    8.3 mm
Edge Locking Support - #6 ; 15.9 mm | 0.626 in

TCEHCBS-10-01

Price Range
0.331 RM - 0.2994 RM

Stock Levels
2848 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - ; ; 15.9 mm | 0.626 in

MSCEHCBS-10-01

Price Range
0.4173 RM - 0.3771 RM

Stock Levels
727 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Material
    PA
  • Body Diameter
    8.3 mm
Edge Locking Support - #6 ; 22.2 mm | 0.874 in

TCEHCBS-14-01

Price Range
0.3648 RM - 0.3292 RM

Stock Levels
8673 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6 ; 9.5 mm | 0.374 in

TCEHCBS-6-01

Price Range
0.3642 RM - 0.3286 RM

Stock Levels
403 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6 ; 6.4 mm | 0.252 in

TCEHCBS-4-01

Price Range
1.2386 RM - 1.1172 RM

Stock Levels
3377 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - ; ; 6.4 mm | 0.252 in

MSCEHCBS-4-01

Price Range
0.3823 RM - 0.345 RM

Stock Levels
2020 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Material
    PA
  • Body Diameter
    8.3 mm
Edge Locking Support - #6 ; 12.7 mm | 0.5 in

TCEHCBS-8-01

Price Range
0.3508 RM - 0.3158 RM

Stock Levels
845 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - ; ; 9.5 mm | 0.374 in

MSCEHCBS-6-01

Price Range
0.4092 RM - 0.3695 RM

Stock Levels
1970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Material
    PA
  • Body Diameter
    8.3 mm
Edge Locking Support - ; ; 12.7 mm | 0.5 in

MSCEHCBS-8-01

Price Range
0.3508 RM - 0.3164 RM

Stock Levels
8090 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Material
    PA
  • Body Diameter
    8.3 mm
Edge Locking Support - ; ; 19.1 mm | 0.752 in

MSCEHCBS-12-01

Price Range
0.3485 RM - 0.3146 RM

Stock Levels
1774 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Material
    PA
  • Body Diameter
    8.3 mm