Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
0.3327 RM - 0.3683 RM | 12098 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.374 in
9.5 mm
|
||
0.4769 RM - 0.5282 RM | 58643 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.311 in
7.9 mm
|
||
0.192 RM - 0.2125 RM | 1069 In stock |
Snap Lock Fix
|
Unlocking Fix
|
1 in
25.4 mm
|
||
EHCBS-9-5-01 | 0.3701 RM - 0.4098 RM | 2096 In stock |
Clip Fix
|
Unlocking Fix
|
0.311 in
7.9 mm
|
|
0.3671 RM - 0.4068 RM | 2816 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.311 in
7.9 mm
|
||
0.3502 RM - 0.3876 RM | 1080 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.752 in
19.1 mm
|
||
0.3794 RM - 0.4214 RM | 91928 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.5 in
12.7 mm
|
||
EHCBS-7-6-01 | 0.373 RM - 0.4127 RM | 44461 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.374 in
9.5 mm
|
|
0.3736 RM - 0.4133 RM | 14312 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.374 in
9.5 mm
|
||
0.3864 RM - 0.4279 RM | 3089 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.626 in
15.9 mm
|
||
0.4115 RM - 0.4565 RM | 1050 In stock |
Snap Lock Fix
|
Unlocking Fix
|
1 in
25.4 mm
|
||
0.3456 RM - 0.3829 RM | 4883 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.752 in
19.1 mm
|
||
0.3531 RM - 0.3905 RM | 1090 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.752 in
19.1 mm
|
||
0.3064 RM - 0.3397 RM | 4102 In stock |
Clip Fix
|
Unlocking Fix
|
0.374 in
9.5 mm
|
||
0.3771 RM - 0.4173 RM | 939 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.5 in
12.7 mm
|
||
0.453 RM - 0.5014 RM | 86 In stock |
Clip Fix
|
Unlocking Fix
|
0.626 in
15.9 mm
|
||
EHCBS-7-5-01 | 0.3794 RM - 0.4214 RM | 2902 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.311 in
7.9 mm
|
|
0.3234 RM - 0.3584 RM | 3080 In stock |
Snap Lock Fix
|
Unlocking Fix
|
1 in
25.4 mm
|
||
0.3899 RM - 0.4319 RM | 6014 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue