These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|
12.8332 RM - 14.2201 RM | Request the lead time here |
Hexagonal
|
|
Steel
|
1.181 in
30.0 mm
|
||
7.1503 RM - 7.922 RM | 104135 In stock |
Hexagonal
|
|
Steel
|
2.559 in
65.0 mm
|
||
2.4632 RM - 2.7288 RM | 10819 In stock |
Hexagonal
|
|
Steel
|
0.394 in
10.0 mm
|
||
3.2471 RM - 3.5973 RM | 70 In stock |
Hexagonal
|
|
Steel
|
0.591 in
15.0 mm
|
||
1.4616 RM - 1.6192 RM | 176820 In stock |
Hexagonal
|
|
Steel
|
0.709 in
18.0 mm
|
||
4.1069 RM - 4.5499 RM | 56683 In stock |
Hexagonal
|
|
Steel
|
1.378 in
35.0 mm
|
||
15.0326 RM - 16.657 RM | 10 In stock |
Hexagonal
|
|
Steel
|
2.362 in
60.0 mm
|
||
6.5631 RM - 7.2723 RM | 4260 In stock |
Hexagonal
|
|
Steel
|
2.362 in
60.0 mm
|
||
20.3875 RM - 22.5898 RM | 20 In stock |
Hexagonal
|
|
Steel
|
1.575 in
40.0 mm
|
||
14.2995 RM - 15.8445 RM | 1065 In stock |
Hexagonal
|
|
Steel
|
1.969 in
50.0 mm
|
||
2.3103 RM - 2.5601 RM | 333020 In stock |
Hexagonal
|
|
Steel
|
0.394 in
10.0 mm
|
||
2.0721 RM - 2.2957 RM | 10620 In stock |
Hexagonal
|
|
Steel
|
0.512 in
13.0 mm
|
||
1.1225 RM - 1.2439 RM | 147212 In stock |
Hexagonal
|
|
Steel
|
0.315 in
8.0 mm
|
||
2.5303 RM - 2.8041 RM | 12265 In stock |
Hexagonal
|
|
Steel
|
0.472 in
12.0 mm
|
||
1.8999 RM - 2.1054 RM | 420 In stock |
Hexagonal
|
|
Steel
|
0.433 in
11.0 mm
|
||
1.1604 RM - 1.2853 RM | 15245 In stock |
Hexagonal
|
|
Steel
|
0.591 in
15.0 mm
|
||
2.7364 RM - 3.0323 RM | 76020 In stock |
Hexagonal
|
|
Steel
|
2.362 in
60.0 mm
|
||
6.3804 RM - 7.0692 RM | 10893 In stock |
Hexagonal
|
|
Steel
|
2.165 in
55.0 mm
|
||
3.647 RM - 4.041 RM | 2485 In stock |
Hexagonal
|
|
Steel
|
2.362 in
60.0 mm
|
||
4.913 RM - 5.4442 RM | 109660 In stock |
Hexagonal
|
|
Steel
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue