Menu Search

PCB Spacer - Push In/Metric

In stock

These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
0.1885 RM - 0.2095 RM 7034 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
10.0 mm
0.1757 RM - 0.195 RM 13753 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
7.0 mm
0.1424 RM - 0.1582 RM 6735 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
4.0 mm
0.1465 RM - 0.1617 RM 1070 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
7.0 mm
0.1617 RM - 0.1786 RM 9180 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
12.0 mm
0.1751 RM - 0.1932 RM 100 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
6.0 mm
0.1553 RM - 0.1722 RM 25544 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
10.0 mm
0.171 RM - 0.1885 RM 28030 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
8.0 mm
0.1465 RM - 0.1617 RM 3145 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
6.0 mm
0.1675 RM - 0.1856 RM 4455 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
14.0 mm
0.1237 RM - 0.1372 RM 33100 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
18.0 mm
0.2014 RM - 0.223 RM 1050 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
14.0 mm
0.1488 RM - 0.1652 RM 5663 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
8.0 mm
0.1016 RM - 0.1127 RM 10090 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
18.0 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 10.0 mm | 0.394 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-10M-19

Price Range
0.2095 RM - 0.1885 RM

Stock Levels
7034 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 7.0 mm | 0.276 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-7M-19

Price Range
0.195 RM - 0.1757 RM

Stock Levels
13753 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 4.0 mm | 0.157 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-4M-01

Price Range
0.1582 RM - 0.1424 RM

Stock Levels
6735 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 7.0 mm | 0.276 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-7M-01

Price Range
0.1617 RM - 0.1465 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 12.0 mm | 0.472 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-12M-01

Price Range
0.1786 RM - 0.1617 RM

Stock Levels
9180 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 6.0 mm | 0.236 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-6M-19

Price Range
0.1932 RM - 0.1751 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 10.0 mm | 0.394 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-10M-01

Price Range
0.1722 RM - 0.1553 RM

Stock Levels
25544 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 8.0 mm | 0.315 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-8M-19

Price Range
0.1885 RM - 0.171 RM

Stock Levels
28030 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 6.0 mm | 0.236 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-6M-01

Price Range
0.1617 RM - 0.1465 RM

Stock Levels
3145 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 14.0 mm | 0.551 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-14M-01

Price Range
0.1856 RM - 0.1675 RM

Stock Levels
4455 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 18.0 mm | 0.709 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-18M-19

Price Range
0.1372 RM - 0.1237 RM

Stock Levels
33100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 14.0 mm | 0.551 in ; Style 1 ; -40 - 110 °C | -40 - 230 °F

PSD-14M-19

Price Range
0.223 RM - 0.2014 RM

Stock Levels
1050 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 8.0 mm | 0.315 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-8M-01

Price Range
0.1652 RM - 0.1488 RM

Stock Levels
5663 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Spacer Length 18.0 mm | 0.709 in ; Style 1 ; -40 - 85 °C | -40 - 185 °F

PSD-18M-01

Price Range
0.1127 RM - 0.1016 RM

Stock Levels
10090 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Body Diameter
    2.5 mm