These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.2883 RM - 0.3193 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
| 0.2685 RM - 0.2965 RM | 1000 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
| 0.1809 RM - 0.2002 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.587 in
14.9 mm
|
||
| 0.2008 RM - 0.2224 RM | 430 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
| 0.265 RM - 0.2942 RM | 92 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
| 0.3275 RM - 0.3631 RM | 39 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
| 0.3257 RM - 0.3607 RM | 36 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.272 in
6.9 mm
|
||
| 0.2691 RM - 0.2977 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
| 0.2638 RM - 0.2924 RM | 30 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
| 0.2218 RM - 0.2452 RM | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.587 in
14.9 mm
|
||
| PSE-5M-19 | 0.1483 RM - 0.1652 RM | 49 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
|
| 0.2685 RM - 0.2965 RM | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
| 0.1809 RM - 0.2002 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
| 0.2761 RM - 0.3059 RM | 115 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
||
| 0.1424 RM - 0.1582 RM | 4050 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.157 in
4.0 mm
|
||
| 0.1675 RM - 0.1856 RM | 313205 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.551 in
14.0 mm
|
||
| 0.1617 RM - 0.1786 RM | 9180 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.472 in
12.0 mm
|
||
| 0.1751 RM - 0.1932 RM | 100 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.236 in
6.0 mm
|
||
| 0.1237 RM - 0.1372 RM | 33100 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.709 in
18.0 mm
|
||
| 0.1465 RM - 0.1617 RM | 109070 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue