Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.1465 RM - 0.1617 RM | 109070 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.276 in
7.0 mm
|
||
| 0.1553 RM - 0.1722 RM | 283367 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.394 in
10.0 mm
|
||
| 0.1016 RM - 0.1127 RM | 27396 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.709 in
18.0 mm
|
||
| 0.1465 RM - 0.1617 RM | 19825 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.236 in
6.0 mm
|
||
| 0.171 RM - 0.1885 RM | 28030 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.315 in
8.0 mm
|
||
| 0.1885 RM - 0.2095 RM | 116386 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.394 in
10.0 mm
|
||
| 0.1757 RM - 0.195 RM | 107428 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.276 in
7.0 mm
|
||
| 0.1675 RM - 0.1856 RM | 313205 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.551 in
14.0 mm
|
||
| 0.2014 RM - 0.223 RM | 1050 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.551 in
14.0 mm
|
||
| 0.1488 RM - 0.1652 RM | 5663 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.315 in
8.0 mm
|
||
| 0.1424 RM - 0.1582 RM | 4050 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.157 in
4.0 mm
|
||
| 0.1237 RM - 0.1372 RM | 33100 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.709 in
18.0 mm
|
||
| 0.1617 RM - 0.1786 RM | 9180 In stock |
UL94 V-2
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.472 in
12.0 mm
|
||
| 0.1751 RM - 0.1932 RM | 100 In stock |
UL94 V-0
|
|
Natural
|
Nylon 6/6
|
Snap Lock
|
|
0.236 in
6.0 mm
|
||
| 0.2008 RM - 0.2224 RM | 430 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.547 in
13.9 mm
|
||
| 0.265 RM - 0.2942 RM | 92 In stock |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.441 in
11.2 mm
|
||
| 0.2691 RM - 0.2977 RM | Request the lead time here |
UL94 V-2
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.508 in
12.9 mm
|
||
| 0.2218 RM - 0.2452 RM | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.587 in
14.9 mm
|
||
| PSE-5M-19 | 0.1483 RM - 0.1652 RM | 49 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm
|
|
| 0.2685 RM - 0.2965 RM | Request the lead time here |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue