Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.5218 RM - 0.5784 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.252 in
6.4 mm
|
||
| 0.5539 RM - 0.6141 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.5 in
12.7 mm
|
||
| 0.5323 RM - 0.5901 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.311 in
7.9 mm
|
||
| 0.5434 RM - 0.6018 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
0.374 in
9.5 mm
|
||
| 0.5119 RM - 0.5668 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
Mini
|
0.189 in
4.8 mm
|
||
| 0.2014 RM - 0.223 RM | 1050 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
| 0.1488 RM - 0.1652 RM | 5663 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.315 in
8.0 mm
|
||
| 0.1016 RM - 0.1127 RM | 10360 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.709 in
18.0 mm
|
||
| 0.1757 RM - 0.195 RM | 164138 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.276 in
7.0 mm
|
||
| 0.1617 RM - 0.1786 RM | 22180 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.472 in
12.0 mm
|
||
| 0.1465 RM - 0.1617 RM | 1070 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.276 in
7.0 mm
|
||
| 0.1675 RM - 0.1856 RM | 2080 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.551 in
14.0 mm
|
||
| 0.1424 RM - 0.1582 RM | 4050 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.157 in
4.0 mm
|
||
| 0.1751 RM - 0.1932 RM | 100 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.236 in
6.0 mm
|
||
| 0.1553 RM - 0.1722 RM | 266810 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.394 in
10.0 mm
|
||
| 0.1237 RM - 0.1372 RM | 33100 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.709 in
18.0 mm
|
||
| 0.1465 RM - 0.1617 RM | 2720 In stock |
UL94 V-2
|
|
Natural
|
PA
|
|
|
0.236 in
6.0 mm
|
||
| 0.171 RM - 0.1885 RM | 28030 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.315 in
8.0 mm
|
||
| 0.1885 RM - 0.2095 RM | 32530 In stock |
UL94 V-0
|
|
Natural
|
PA
|
|
|
0.394 in
10.0 mm
|
||
| PSE-5M-19 | 0.1483 RM - 0.1652 RM | 49 In stock |
UL94 V-0
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
|
Snap Lock Fix
|
0.35 in
8.9 mm