Menu Search

PCB Spacer - Push In/Teardrop

In stock

These teardrop push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
20 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
PST-8-01 0.4915 RM - 0.5446 RM 9060 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
12.7 mm
0.4915 RM - 0.5446 RM 108641 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
9.5 mm
0.4915 RM - 0.5446 RM 4527 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
1.6 mm
0.4915 RM - 0.5446 RM 2923 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
15.9 mm
0.3922 RM - 0.4343 RM 3954 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
14.3 mm
PST-4-01 0.2994 RM - 0.331 RM 335142 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
6.4 mm
0.7261 RM - 0.8038 RM 4826 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
11.1 mm
0.2994 RM - 0.3315 RM 68360 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
4.8 mm
0.4261 RM - 0.4722 RM 50 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
3.2 mm
PST-5-01 0.5942 RM - 0.6584 RM 1930 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
7.9 mm
0.9987 RM - 1.1061 RM 5000 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
9.5 mm
1.1376 RM - 1.2602 RM 11856 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
14.3 mm
1.1837 RM - 1.3116 RM Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
15.9 mm
0.952 RM - 1.0547 RM 3998 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
7.9 mm
0.7664 RM - 0.8493 RM Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
1.6 mm
0.8131 RM - 0.9006 RM 8031 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
3.2 mm
0.8592 RM - 0.952 RM 3587 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
4.8 mm
0.9059 RM - 1.0034 RM 62617 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
6.4 mm
1.0448 RM - 1.1575 RM Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
11.1 mm
1.0909 RM - 1.2088 RM 9057 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
12.7 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-8-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
9060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 9.5 mm | 0.374 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-6-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
108641 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 1.6 mm | 0.063 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-1-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
4527 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-10-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
2923 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 14.3 mm | 0.563 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-9-01

Price Range
0.4343 RM - 0.3922 RM

Stock Levels
3954 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 6.4 mm | 0.252 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-4-01

Price Range
0.331 RM - 0.2994 RM

Stock Levels
335142 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 11.1 mm | 0.437 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-7-01

Price Range
0.8038 RM - 0.7261 RM

Stock Levels
4826 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 4.8 mm | 0.189 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-3-01

Price Range
0.3315 RM - 0.2994 RM

Stock Levels
68360 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 3.2 mm | 0.126 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-2-01

Price Range
0.4722 RM - 0.4261 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 7.9 mm | 0.311 in ; Operating Temperature Range -40 - 85 °C | -40 - 185 °F

PST-5-01

Price Range
0.6584 RM - 0.5942 RM

Stock Levels
1930 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 9.5 mm | 0.374 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-6-19

Price Range
1.1061 RM - 0.9987 RM

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 14.3 mm | 0.563 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-9-19

Price Range
1.2602 RM - 1.1376 RM

Stock Levels
11856 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 15.9 mm | 0.626 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-10-19

Price Range
1.3116 RM - 1.1837 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 7.9 mm | 0.311 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-5-19

Price Range
1.0547 RM - 0.952 RM

Stock Levels
3998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 1.6 mm | 0.063 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-1-19

Price Range
0.8493 RM - 0.7664 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 3.2 mm | 0.126 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-2-19

Price Range
0.9006 RM - 0.8131 RM

Stock Levels
8031 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 4.8 mm | 0.189 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-3-19

Price Range
0.952 RM - 0.8592 RM

Stock Levels
3587 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 6.4 mm | 0.252 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-4-19

Price Range
1.0034 RM - 0.9059 RM

Stock Levels
62617 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 11.1 mm | 0.437 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-7-19

Price Range
1.1575 RM - 1.0448 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Spacer Length 12.7 mm | 0.5 in ; Operating Temperature Range -40 - 110 °C | -40 - 230 °F

PST-8-19

Price Range
1.2088 RM - 1.0909 RM

Stock Levels
9057 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Hole Diameter B
    2.5 mm