Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These teardrop push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
PST-8-01 | 0.4915 RM - 0.5446 RM | 9060 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.5 in
12.7 mm
|
|
0.4915 RM - 0.5446 RM | 108641 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.374 in
9.5 mm
|
||
0.4915 RM - 0.5446 RM | 4527 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.063 in
1.6 mm
|
||
0.4915 RM - 0.5446 RM | 2923 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.626 in
15.9 mm
|
||
0.3922 RM - 0.4343 RM | 3954 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.563 in
14.3 mm
|
||
PST-4-01 | 0.2994 RM - 0.331 RM | 335142 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.252 in
6.4 mm
|
|
0.7261 RM - 0.8038 RM | 4826 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.437 in
11.1 mm
|
||
0.2994 RM - 0.3315 RM | 68360 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.189 in
4.8 mm
|
||
0.4261 RM - 0.4722 RM | 50 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.126 in
3.2 mm
|
||
PST-5-01 | 0.5942 RM - 0.6584 RM | 1930 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.311 in
7.9 mm
|
|
0.9987 RM - 1.1061 RM | 5000 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.374 in
9.5 mm
|
||
1.1376 RM - 1.2602 RM | 11856 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.563 in
14.3 mm
|
||
1.1837 RM - 1.3116 RM | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.626 in
15.9 mm
|
||
0.952 RM - 1.0547 RM | 3998 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.311 in
7.9 mm
|
||
0.7664 RM - 0.8493 RM | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.063 in
1.6 mm
|
||
0.8131 RM - 0.9006 RM | 8031 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.126 in
3.2 mm
|
||
0.8592 RM - 0.952 RM | 3587 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.189 in
4.8 mm
|
||
0.9059 RM - 1.0034 RM | 62617 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.252 in
6.4 mm
|
||
1.0448 RM - 1.1575 RM | Request the lead time here |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.437 in
11.1 mm
|
||
1.0909 RM - 1.2088 RM | 9057 In stock |
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Flat Rest Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue