Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
253 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Thread Length Type Spacer Length View
3.3879 RM - 3.7534 RM 20 In stock
Hexagonal
Brass
10.0 mm
Male-Female Hexagonal Spacer
40.0 mm
3.3983 RM - 3.7655 RM 201510 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
2.0755 RM - 2.2995 RM 65220 In stock
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
20.0 mm
0.9822 RM - 1.0885 RM 238230 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
1.029 RM - 1.1407 RM 386959 In stock
Steel
8.0 mm
12.0 mm
3.9634 RM - 4.3914 RM 255860 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
1.2269 RM - 1.3579 RM 284060 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
1.3981 RM - 1.5492 RM 600400 In stock
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
10.0 mm
1.3239 RM - 1.4672 RM 319770 In stock
Steel
8.0 mm
8.0 mm
1.599 RM - 1.772 RM 17 In stock
Steel
8.0 mm
20.0 mm
1.806 RM - 2.0009 RM 206538 In stock
Steel
8.0 mm
20.0 mm
1.2548 RM - 1.3902 RM 635412 In stock
Brass
6.0 mm
5.0 mm
2.3311 RM - 2.5829 RM 55057 In stock
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
20.0 mm
1.3215 RM - 1.4642 RM 48379 In stock
Hexagonal
Brass
6.0 mm
Male-Female Hexagonal Spacer
6.0 mm
0.9428 RM - 1.7368 RM 1509888 In stock
Hexagonal
Brass
8.0 mm
Male-Female Hexagonal Spacer
10.0 mm
3.8238 RM - 4.2372 RM 134062 In stock
Hexagonal
Brass
6.0 mm
Non-Undercut
40.0 mm
2.002 RM - 2.2181 RM 286202 In stock
Hexagonal
Steel
Male-Female Hexagonal Spacer
2.8161 RM - 3.1202 RM 705920 In stock
Hexagonal
Brass
6.0 mm
Non-Undercut
15.0 mm
1.4921 RM - 1.6536 RM 479520 In stock
Hexagonal
Brass
8.0 mm
Non-Undercut
8.0 mm
1.5383 RM - 1.7046 RM 11 In stock
Hexagonal
Steel
10.0 mm
Male-Female Hexagonal Spacer
30.0 mm
  • of 13
Male To Female Standoff - External Thread Size : M3

304340040050

Price Range
3.7534 RM - 3.3879 RM

Stock Levels
20 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 8.0 mm 20.0 mm Steel

304520041152

Price Range
3.7655 RM - 3.3983 RM

Stock Levels
201510 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304320140050

Price Range
2.2995 RM - 2.0755 RM

Stock Levels
65220 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.0 mm 5.0 mm Steel

304305041152

Price Range
1.0885 RM - 0.9822 RM

Stock Levels
238230 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 12.0 mm | 0.472 in

304312041152

Price Range
1.1407 RM - 1.029 RM

Stock Levels
386959 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff Hexagonal 8.0 mm 35.0 mm Steel

304535041152

Price Range
4.3914 RM - 3.9634 RM

Stock Levels
255860 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff Hexagonal 5.5 mm 20.0 mm Steel

304320141152

Price Range
1.3579 RM - 1.2269 RM

Stock Levels
284060 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304310240050

Price Range
1.5492 RM - 1.3981 RM

Stock Levels
600400 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 8.0 mm | 0.315 in

304408041152

Price Range
1.4672 RM - 1.3239 RM

Stock Levels
319770 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 20.0 mm | 0.787 in

304320041152

Price Range
1.772 RM - 1.599 RM

Stock Levels
17 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; Spacer Length 20.0 mm | 0.787 in

304420041152

Price Range
2.0009 RM - 1.806 RM

Stock Levels
206538 In stock
Attributes
  • Coating
    Zinc Plated
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Distance Across Flats
    7.0 mm
Male To Female Standoff - ; ; ;

308104040050

Price Range
1.3902 RM - 1.2548 RM

Stock Levels
635412 In stock
Attributes
  • Coating
    Nickel Plated
  • Colour
    Natural
  • Full Material
    Brass
  • Material
    Brass
  • Distance Across Flats
    5.0 mm
Male To Female Standoff - ; ; ;

304320240050

Price Range
2.5829 RM - 2.3311 RM

Stock Levels
55057 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - External Thread Size : M2.5

304206040050

Price Range
1.4642 RM - 1.3215 RM

Stock Levels
48379 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304310040050

Price Range
1.7368 RM - 0.9428 RM

Stock Levels
1509888 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304340240050

Price Range
4.2372 RM - 3.8238 RM

Stock Levels
134062 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-Undercut
Male To Female Standoff Hexagonal 8.0 mm 12.0 mm Steel

304512041152

Price Range
2.2181 RM - 2.002 RM

Stock Levels
286202 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
Male To Female Standoff - ; ; ;

304215040050

Price Range
3.1202 RM - 2.8161 RM

Stock Levels
705920 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-Undercut
Male To Female Standoff - ; ; ;

304308040050

Price Range
1.6536 RM - 1.4921 RM

Stock Levels
479520 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Material
    Brass
  • Spacer Shape
    Hexagonal
  • Type
    Non-Undercut
Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; Spacer Length 30.0 mm | 1.181 in

304330141152

Price Range
1.7046 RM - 1.5383 RM

Stock Levels
11 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric