These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|
3.8658 RM - 4.2838 RM | 203 In stock |
Hexagonal
|
|
Polyamide
|
|
||
6.2573 RM - 6.9326 RM | Request the lead time here |
Hexagonal
|
|
PA
|
|
||
10.0665 RM - 11.1533 RM | 120 In stock |
Hexagonal
|
|
Polyamide
|
|
||
14.861 RM - 16.4662 RM | 639 In stock |
Hexagonal
|
|
Polyamide
|
|
||
6.754 RM - 7.4842 RM | 220 In stock |
Hexagonal
|
|
Polyamide
|
|
||
11.9822 RM - 13.2768 RM | 520 In stock |
Hexagonal
|
|
Polyamide
|
|
||
6.4715 RM - 6.8118 RM | 619 In stock |
Hexagonal
|
|
Polyamide
|
|
||
12.8449 RM - 14.2329 RM | Request the lead time here |
Hexagonal
|
|
Polyamide
|
|
||
6.1002 RM - 6.7592 RM | 10 In stock |
Hexagonal
|
|
PA
|
|
||
6.1143 RM - 6.775 RM | 510 In stock |
Hexagonal
|
|
Polyamide
|
|
||
13.4648 RM - 14.92 RM | 50 In stock |
Hexagonal
|
|
Polyamide
|
|
||
6.3086 RM - 6.9898 RM | 100 In stock |
Hexagonal
|
|
Polyamide
|
|
||
8.288 RM - 9.1834 RM | 118 In stock |
Hexagonal
|
|
Polyamide
|
|
||
9.0538 RM - 10.0326 RM | 220 In stock |
Hexagonal
|
|
Polyamide
|
|
||
9.216 RM - 10.2124 RM | 110 In stock |
Hexagonal
|
|
Polyamide
|
|
||
6.1236 RM - 6.7849 RM | 11 In stock |
Hexagonal
|
|
Nylon
|
|
||
7.0342 RM - 7.7936 RM | 351 In stock |
Hexagonal
|
|
Polyamide
|
|
||
16.5181 RM - 18.3025 RM | 118 In stock |
Hexagonal
|
|
Polyamide
|
|
||
14.0146 RM - 15.5293 RM | 118 In stock |
Hexagonal
|
|
Polyamide
|
|
||
4.442 RM - 4.9218 RM | 438 In stock |
Hexagonal
|
|
PA
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue