These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 6.754 RM - 7.4842 RM | 20 In stock |
Hexagonal
|
|
Polyamide
|
0.787 in
20.0 mm
|
||
| 3.8658 RM - 4.2838 RM | 203 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.591 in
15.0 mm
|
||
| 6.4715 RM - 6.8118 RM | 11655 In stock |
Hexagonal
|
|
Polyamide
|
1.575 in
40.0 mm
|
||
| 14.861 RM - 16.4662 RM | 107 In stock |
Hexagonal
|
|
Polyamide
|
1.181 in
30.0 mm
|
||
| 7.4684 RM - 8.2757 RM | 4166 In stock |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
| 6.1919 RM - 6.8614 RM | 7039 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.394 in
10.0 mm
|
||
| 9.9346 RM - 11.0086 RM | 1424 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.984 in
25.0 mm
|
||
| 4.442 RM - 4.9218 RM | 140 In stock |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
| 6.3086 RM - 6.9898 RM | Request the lead time here |
Hexagonal
|
|
Nylon 6;Brass
|
1.181 in
30.0 mm
|
||
| 8.288 RM - 9.1834 RM | 3980 In stock |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
| 9.0538 RM - 10.0326 RM | 20 In stock |
Hexagonal
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| 9.216 RM - 10.2124 RM | 1010 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.787 in
20.0 mm
|
||
| 8.6318 RM - 9.5645 RM | 4965 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.591 in
15.0 mm
|
||
| 7.9547 RM - 8.8145 RM | 520 In stock |
Hexagonal
|
|
Polyamide
|
1.575 in
40.0 mm
|
||
| 11.9822 RM - 13.2768 RM | 120 In stock |
Hexagonal
|
|
Polyamide
|
1.181 in
30.0 mm
|
||
| 12.8449 RM - 14.2329 RM | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
| 6.2573 RM - 6.9326 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| HSM4-8-30-1 | 10.3624 RM - 11.482 RM | 74886 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
1.181 in
30.0 mm
|
|
| 10.4593 RM - 11.5888 RM | 20 In stock |
Hexagonal
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| 9.6637 RM - 10.708 RM | Request the lead time here |
Hexagonal
|
|
Polyamide
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue