Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 4.442 RM - 4.9218 RM | 140 In stock |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
| 14.861 RM - 16.4662 RM | 107 In stock |
Hexagonal
|
|
Polyamide
|
1.181 in
30.0 mm
|
||
| 7.4684 RM - 8.2757 RM | 4166 In stock |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
| 6.1002 RM - 6.7592 RM | 10 In stock |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
| 6.1143 RM - 6.775 RM | 450 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.787 in
20.0 mm
|
||
| 13.4648 RM - 14.92 RM | 50 In stock |
Hexagonal
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| 6.3086 RM - 6.9898 RM | Request the lead time here |
Hexagonal
|
|
Nylon 6;Brass
|
1.181 in
30.0 mm
|
||
| 8.288 RM - 9.1834 RM | 3980 In stock |
Hexagonal
|
|
Polyamide
|
1.772 in
45.0 mm
|
||
| 9.0538 RM - 10.0326 RM | 20 In stock |
Hexagonal
|
|
Polyamide
|
1.969 in
50.0 mm
|
||
| 9.216 RM - 10.2124 RM | 1010 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.787 in
20.0 mm
|
||
| 6.2573 RM - 6.9326 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
| 6.1236 RM - 6.7849 RM | 12438 In stock |
Hexagonal
|
|
Nylon
|
0.591 in
15.0 mm
|
||
| 7.0342 RM - 7.7936 RM | 1732 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.984 in
25.0 mm
|
||
| 16.5181 RM - 18.3025 RM | 1784 In stock |
Hexagonal
|
|
Polyamide
|
1.575 in
40.0 mm
|
||
| 14.0146 RM - 15.5293 RM | 118 In stock |
Hexagonal
|
|
Polyamide
|
0.984 in
25.0 mm
|
||
| 6.754 RM - 7.4842 RM | 20 In stock |
Hexagonal
|
|
Polyamide
|
0.787 in
20.0 mm
|
||
| 3.8658 RM - 4.2838 RM | 203 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.591 in
15.0 mm
|
||
| 6.1919 RM - 6.8614 RM | 7039 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.394 in
10.0 mm
|
||
| 9.9346 RM - 11.0086 RM | 1424 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
0.984 in
25.0 mm
|
||
| HSM4-8-30-1 | 10.3624 RM - 11.482 RM | 74886 In stock |
Hexagonal
|
|
Nylon 6;Brass
|
1.181 in
30.0 mm