Menu Search

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
4.442 RM - 4.9218 RM 140 In stock
Hexagonal
PA
12.0 mm
14.861 RM - 16.4662 RM 107 In stock
Hexagonal
Polyamide
30.0 mm
7.4684 RM - 8.2757 RM 4166 In stock
Hexagonal
Polyamide
45.0 mm
6.1002 RM - 6.7592 RM 10 In stock
Hexagonal
PA
12.0 mm
6.1143 RM - 6.775 RM 450 In stock
Hexagonal
Nylon 6;Brass
20.0 mm
13.4648 RM - 14.92 RM 50 In stock
Hexagonal
Polyamide
50.0 mm
6.3086 RM - 6.9898 RM Request the lead time here
Hexagonal
Nylon 6;Brass
30.0 mm
8.288 RM - 9.1834 RM 3980 In stock
Hexagonal
Polyamide
45.0 mm
9.0538 RM - 10.0326 RM 20 In stock
Hexagonal
Polyamide
50.0 mm
9.216 RM - 10.2124 RM 1010 In stock
Hexagonal
Nylon 6;Brass
20.0 mm
6.2573 RM - 6.9326 RM Request the lead time here
Hexagonal
PA
10.0 mm
6.1236 RM - 6.7849 RM 12438 In stock
Hexagonal
Nylon
15.0 mm
7.0342 RM - 7.7936 RM 1732 In stock
Hexagonal
Nylon 6;Brass
25.0 mm
16.5181 RM - 18.3025 RM 1784 In stock
Hexagonal
Polyamide
40.0 mm
14.0146 RM - 15.5293 RM 118 In stock
Hexagonal
Polyamide
25.0 mm
6.754 RM - 7.4842 RM 20 In stock
Hexagonal
Polyamide
20.0 mm
3.8658 RM - 4.2838 RM 203 In stock
Hexagonal
Nylon 6;Brass
15.0 mm
6.1919 RM - 6.8614 RM 7039 In stock
Hexagonal
Nylon 6;Brass
10.0 mm
9.9346 RM - 11.0086 RM 1424 In stock
Hexagonal
Nylon 6;Brass
25.0 mm
HSM4-8-30-1 10.3624 RM - 11.482 RM 74886 In stock
Hexagonal
Nylon 6;Brass
30.0 mm
  • of 2
Female To Female Standoff - PA ; Hexagonal ; M3

MTNSP-M3-12-1

Price Range
4.9218 RM - 4.442 RM

Stock Levels
140 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    7.0 mm
Female To Female Standoff - Natural ; Polyamide ; M6 ; Spacer Length 30.0 mm | 1.181 in

HSM6-12.7-30-1

Price Range
16.4662 RM - 14.861 RM

Stock Levels
107 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Female To Female Standoff - Natural ; Polyamide ; M3 ; Spacer Length 45.0 mm | 1.772 in

HSM3-6.4-45-1

Price Range
8.2757 RM - 7.4684 RM

Stock Levels
4166 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Female To Female Standoff - PA ; Hexagonal ; M2.5

MTNSP-M2.5-12-1

Price Range
6.7592 RM - 6.1002 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    6.0 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 20.0 mm | 0.787 in

HSM3-6.4-20-1

Price Range
6.775 RM - 6.1143 RM

Stock Levels
450 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M6 ; Spacer Length 50.0 mm | 1.969 in

HSM6-12.7-50-1

Price Range
14.92 RM - 13.4648 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 30.0 mm | 1.181 in

HSM3-6.4-30-1

Price Range
6.9898 RM - 6.3086 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M4 ; Spacer Length 45.0 mm | 1.772 in

HSM4-8-45-1

Price Range
9.1834 RM - 8.288 RM

Stock Levels
3980 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Female To Female Standoff - Natural ; Polyamide ; M4 ; Spacer Length 50.0 mm | 1.969 in

HSM4-8-50-1

Price Range
10.0326 RM - 9.0538 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 20.0 mm | 0.787 in

HSM4-8-20-1

Price Range
10.2124 RM - 9.216 RM

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - PA ; Hexagonal ; M2.5

MTNSP-M2.5-10-1

Price Range
6.9326 RM - 6.2573 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    6.0 mm
Female To Female Standoff - Natural ; Nylon ; M2.5 ; Spacer Length 15.0 mm | 0.591 in

HSM2.5-6.4-15-2

Price Range
6.7849 RM - 6.1236 RM

Stock Levels
12438 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    6.4 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 25.0 mm | 0.984 in

HSM3-6.4-25-1

Price Range
7.7936 RM - 7.0342 RM

Stock Levels
1732 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M6 ; Spacer Length 40.0 mm | 1.575 in

HSM6-12.7-40-1

Price Range
18.3025 RM - 16.5181 RM

Stock Levels
1784 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Female To Female Standoff - Natural ; Polyamide ; M6 ; Spacer Length 25.0 mm | 0.984 in

HSM6-12.7-25-1

Price Range
15.5293 RM - 14.0146 RM

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Female To Female Standoff - Natural ; Polyamide ; M2.5 ; Spacer Length 20.0 mm | 0.787 in

HSM2.5-6.4-20-1

Price Range
7.4842 RM - 6.754 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    6.4 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 15.0 mm | 0.591 in

HSM3-6.4-15-1

Price Range
4.2838 RM - 3.8658 RM

Stock Levels
203 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Nylon 6;Brass ; Hexagonal ;

MTNSP-M3-10-1

Price Range
6.8614 RM - 6.1919 RM

Stock Levels
7039 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Internal Thread Length
    4.0 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 25.0 mm | 0.984 in

HSM4-8-25-1

Price Range
11.0086 RM - 9.9346 RM

Stock Levels
1424 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 30.0 mm | 1.181 in

HSM4-8-30-1

Price Range
11.482 RM - 10.3624 RM

Stock Levels
74886 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm