Menu Search

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
6.2573 RM - 6.9326 RM Request the lead time here
Hexagonal
PA
10.0 mm
14.861 RM - 16.4662 RM 107 In stock
Hexagonal
Polyamide
30.0 mm
7.4684 RM - 8.2757 RM 4166 In stock
Hexagonal
Polyamide
45.0 mm
3.8658 RM - 4.2838 RM 203 In stock
Hexagonal
Nylon 6;Brass
15.0 mm
6.1919 RM - 6.8614 RM 7039 In stock
Hexagonal
Nylon 6;Brass
10.0 mm
9.9346 RM - 11.0086 RM 1424 In stock
Hexagonal
Nylon 6;Brass
25.0 mm
HSM4-8-30-1 10.3624 RM - 11.482 RM 74886 In stock
Hexagonal
Nylon 6;Brass
30.0 mm
10.4593 RM - 11.5888 RM 20 In stock
Hexagonal
Polyamide
50.0 mm
9.6637 RM - 10.708 RM Request the lead time here
Hexagonal
Polyamide
40.0 mm
10.0665 RM - 11.1533 RM 120 In stock
Hexagonal
Polyamide
45.0 mm
6.1236 RM - 6.7849 RM 12438 In stock
Hexagonal
Nylon
15.0 mm
7.0342 RM - 7.7936 RM 1732 In stock
Hexagonal
Nylon 6;Brass
25.0 mm
16.5181 RM - 18.3025 RM 1784 In stock
Hexagonal
Polyamide
40.0 mm
8.6318 RM - 9.5645 RM 4965 In stock
Hexagonal
Nylon 6;Brass
15.0 mm
7.9547 RM - 8.8145 RM 520 In stock
Hexagonal
Polyamide
40.0 mm
11.9822 RM - 13.2768 RM 120 In stock
Hexagonal
Polyamide
30.0 mm
6.4715 RM - 6.8118 RM 11655 In stock
Hexagonal
Polyamide
40.0 mm
14.0146 RM - 15.5293 RM 118 In stock
Hexagonal
Polyamide
25.0 mm
6.3086 RM - 6.9898 RM Request the lead time here
Hexagonal
Nylon 6;Brass
30.0 mm
8.288 RM - 9.1834 RM 3980 In stock
Hexagonal
Polyamide
45.0 mm
  • of 2
Female To Female Standoff - PA ; Hexagonal ; M2.5

MTNSP-M2.5-10-1

Price Range
6.9326 RM - 6.2573 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M6 ; Spacer Length 30.0 mm | 1.181 in

HSM6-12.7-30-1

Price Range
16.4662 RM - 14.861 RM

Stock Levels
107 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Female To Female Standoff - Natural ; Polyamide ; M3 ; Spacer Length 45.0 mm | 1.772 in

HSM3-6.4-45-1

Price Range
8.2757 RM - 7.4684 RM

Stock Levels
4166 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 15.0 mm | 0.591 in

HSM3-6.4-15-1

Price Range
4.2838 RM - 3.8658 RM

Stock Levels
203 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Nylon 6;Brass ; Hexagonal ;

MTNSP-M3-10-1

Price Range
6.8614 RM - 6.1919 RM

Stock Levels
7039 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Internal Thread Length
    4.0 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 25.0 mm | 0.984 in

HSM4-8-25-1

Price Range
11.0086 RM - 9.9346 RM

Stock Levels
1424 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 30.0 mm | 1.181 in

HSM4-8-30-1

Price Range
11.482 RM - 10.3624 RM

Stock Levels
74886 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M5 ; Spacer Length 50.0 mm | 1.969 in

HSM5-9.5-50-1

Price Range
11.5888 RM - 10.4593 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    9.5 mm
Female To Female Standoff - Natural ; Polyamide ; M5 ; Spacer Length 40.0 mm | 1.575 in

HSM5-9.5-40-1

Price Range
10.708 RM - 9.6637 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    9.5 mm
Female To Female Standoff - Natural ; Polyamide ; M5 ; Spacer Length 45.0 mm | 1.772 in

HSM5-9.5-45-1

Price Range
11.1533 RM - 10.0665 RM

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    9.5 mm
Female To Female Standoff - Natural ; Nylon ; M2.5 ; Spacer Length 15.0 mm | 0.591 in

HSM2.5-6.4-15-2

Price Range
6.7849 RM - 6.1236 RM

Stock Levels
12438 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    6.4 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 25.0 mm | 0.984 in

HSM3-6.4-25-1

Price Range
7.7936 RM - 7.0342 RM

Stock Levels
1732 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M6 ; Spacer Length 40.0 mm | 1.575 in

HSM6-12.7-40-1

Price Range
18.3025 RM - 16.5181 RM

Stock Levels
1784 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 15.0 mm | 0.591 in

HSM4-8-15-1

Price Range
9.5645 RM - 8.6318 RM

Stock Levels
4965 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M3 ; Spacer Length 40.0 mm | 1.575 in

HSM3-6.4-40-1

Price Range
8.8145 RM - 7.9547 RM

Stock Levels
520 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    6.4 mm
Female To Female Standoff - Natural ; Polyamide ; M5 ; Spacer Length 30.0 mm | 1.181 in

HSM5-9.5-30-1

Price Range
13.2768 RM - 11.9822 RM

Stock Levels
120 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    9.5 mm
Female To Female Standoff - Natural ; Polyamide ; M4 ; Spacer Length 40.0 mm | 1.575 in

HSM4-8-40-1

Price Range
6.8118 RM - 6.4715 RM

Stock Levels
11655 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm
Female To Female Standoff - Natural ; Polyamide ; M6 ; Spacer Length 25.0 mm | 0.984 in

HSM6-12.7-25-1

Price Range
15.5293 RM - 14.0146 RM

Stock Levels
118 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M6
  • Distance Across Flats
    12.7 mm
Female To Female Standoff - Natural ; Nylon 6;Brass ; ; Spacer Length 30.0 mm | 1.181 in

HSM3-6.4-30-1

Price Range
6.9898 RM - 6.3086 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff - Natural ; Polyamide ; M4 ; Spacer Length 45.0 mm | 1.772 in

HSM4-8-45-1

Price Range
9.1834 RM - 8.288 RM

Stock Levels
3980 In stock
Attributes
  • Colour
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    8.0 mm