Menu Search

PCB Standoffs - Hexagonal Bottom/Insulator/Nylon & Brass

In stock

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Thread Length Spacer Length View
4.442 RM - 4.9218 RM 60 In stock
Hexagonal
4.6941 RM - 5.2014 RM 5938 In stock
Hexagonal
6.0 mm
10.0 mm
4.442 RM - 4.9218 RM 20 In stock
Hexagonal
6.0 mm
12.0 mm
6.1919 RM - 6.8614 RM 100 In stock
Hexagonal
8.9977 RM - 9.9708 RM 235 In stock
Hexagonal
6.1002 RM - 6.7592 RM 227 In stock
Hexagonal
4.589 RM - 5.0846 RM Request the lead time here
Hexagonal
6.1002 RM - 6.7592 RM 220 In stock
Hexagonal
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 12.0 mm | 0.472 in

MTNSP-M3-12-2

Price Range
4.9218 RM - 4.442 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

MTNSP-M3-10-2

Price Range
5.2014 RM - 4.6941 RM

Stock Levels
5938 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Colour
    Natural
  • Material
    PA
  • Minimum Operating Temperature
    -40 °C
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 12.0 mm | 0.472 in

MTNSP-M3-12-3

Price Range
4.9218 RM - 4.442 RM

Stock Levels
20 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Colour
    Natural
  • Material
    PA
  • Minimum Operating Temperature
    -40 °C
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

MTNSP-M2.5-10-2

Price Range
6.8614 RM - 6.1919 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 12.0 mm | 0.472 in

MTNSP-M2.5-12-2

Price Range
9.9708 RM - 8.9977 RM

Stock Levels
235 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in

MTNSP-M3-10-3

Price Range
6.7592 RM - 6.1002 RM

Stock Levels
227 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff - Natural ; 12.0 mm | 0.472 in

MTNSP-M2.5-12-3

Price Range
5.0846 RM - 4.589 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in

MTNSP-M2.5-10-3

Price Range
6.7592 RM - 6.1002 RM

Stock Levels
220 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 6
  • Material Flammability Standard
    UL94 HB