| Quantity | Unit price |
|---|---|
| 100 - 999 | 8.3288 RM |
| 1000 - 1999 | 7.9121 RM |
| 2000 + | 7.5169 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Material | PA |
| Spacer Shape | Hexagonal |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Spacer Length | 15.0 mm |
| Spacer Length | 0.591 in |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue