These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
Hexagonal
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
|||
| 3.8793 RM - 4.299 RM | 340 In stock |
Oblong
|
PA
|
|
0.63 in
16.0 mm
|
||
| 4.8797 RM - 5.4074 RM | 100 In stock |
Oblong
|
PA
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| 5.2113 RM - 5.7734 RM | 42 In stock |
Oblong
|
PA
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
||
| 6.5917 RM - 6.939 RM | 1797 In stock |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
||
| 14.0146 RM - 15.5293 RM | 220 In stock |
Hexagonal
|
Polyamide
|
0.5 in
12.7 mm
|
0.984 in
25.0 mm
|
||
| 6.0401 RM - 6.6927 RM | 20 In stock |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 8.288 RM - 9.1834 RM | 3610 In stock |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
||
| 6.754 RM - 7.4842 RM | Request the lead time here |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 8.6884 RM - 9.6281 RM | 1975 In stock |
Hexagonal
|
Polyamide
|
0.354 in
9.0 mm
|
0.984 in
25.0 mm
|
||
| 7.0587 RM - 7.8216 RM | 20 In stock |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 7.354 RM - 8.1485 RM | 138 In stock |
Hexagonal
|
Nylon 6
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 13.9271 RM - 15.4324 RM | 3770 In stock |
Hexagonal
|
Polyamide
|
0.354 in
9.0 mm
|
1.181 in
30.0 mm
|
||
| HSM4-8-25-2 | 8.7713 RM - 9.7186 RM | 120 In stock |
Hexagonal
|
Nylon 6;Brass
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
|
| 20.8101 RM - 23.0579 RM | 310 In stock |
Hexagonal
|
Polyamide
|
0.5 in
12.7 mm
|
1.969 in
50.0 mm
|
||
| 10.928 RM - 12.1089 RM | 5873 In stock |
Hexagonal
|
Polyamide
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| 7.0342 RM - 7.7936 RM | 142 In stock |
Hexagonal
|
Nylon 6;Brass
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 9.4822 RM - 10.506 RM | 15106 In stock |
Hexagonal
|
Nylon 6
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 10.0665 RM - 11.1533 RM | 139 In stock |
Hexagonal
|
Polyamide
|
0.354 in
9.0 mm
|
1.772 in
45.0 mm
|
||
| 4.2067 RM - 4.6608 RM | 231292 In stock |
Hexagonal
|
Nylon 6;Brass
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue