Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 4999 | 8.1887 RM |
| 5000 - 9999 | 4.6795 RM |
| 10000 - 19999 | 4.4449 RM |
| 20000 + | 4.2231 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 7.5 mm |
| Internal Thread Length | 0.295 in |
| Material | PPS |
| Spacer Shape | Hexagonal |
| Compatible Thread Sizes (All) | M3 |
| Body Diameter | 5.0 mm |
| Body Diameter | 0.197 in |
| Distance Across Flats | 5.0 mm |
| Distance Across Flats | 0.197 in |
| Spacer Length | 15.0 mm |
| Spacer Length | 0.591 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue