Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 4999 | 10.555 RM |
| 5000 - 9999 | 6.0314 RM |
| 10000 - 19999 | 5.7296 RM |
| 20000 + | 5.4436 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 10.0 mm |
| Internal Thread Length | 0.394 in |
| Material | PPS |
| Spacer Shape | Hexagonal |
| Compatible Thread Sizes (All) | M4 |
| Body Diameter | 7.0 mm |
| Body Diameter | 0.276 in |
| Distance Across Flats | 0.276 in |
| Distance Across Flats | 7.0 mm |
| Spacer Length | 20.0 mm |
| Spacer Length | 0.787 in |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue