Menu Search

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

In stock

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
79 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Material Spacer Length View
2.026 RM - 2.2443 RM 60 In stock
Hexagonal
PA
2.7224 RM - 3.0166 RM 1055 In stock
Hexagonal
PA
2.1428 RM - 2.3745 RM 1264 In stock
Hexagonal
PA
HTSN-M4-20-8-1 1.7908 RM - 1.984 RM 2030 In stock
Hexagonal
PA
20.0 mm
1.3203 RM - 1.4628 RM 1182 In stock
Hexagonal
PA
2.1451 RM - 2.3768 RM 2769 In stock
Hexagonal
PA
1.5001 RM - 1.6618 RM 333770 In stock
Hexagonal
PA
10.0 mm
HTSN-M5-30-10-1 2.378 RM - 2.6348 RM 2260 In stock
Hexagonal
PA
1.391 RM - 1.5404 RM 30 In stock
Hexagonal
PA
HTSN-M3-30-8-1 2.5782 RM - 2.856 RM 530 In stock
Hexagonal
PA
MTS-10 1.7388 RM - 1.9262 RM 6040 In stock
Hexagonal
Nylon
1.9846 RM - 2.1994 RM 1058 In stock
Hexagonal
Nylon
20.1 mm
1.6472 RM - 1.8246 RM 12041 In stock
Hexagonal
Nylon
10.0 mm
0.8254 RM - 0.9135 RM 1867 In stock
Hexagonal
Nylon
6.4 mm
2.7224 RM - 3.0166 RM 1343 In stock
Hexagonal
PA
2.4568 RM - 2.7218 RM 1050 In stock
Hexagonal
PA
2.0184 RM - 2.2362 RM Request the lead time here
Hexagonal
PA
10.0 mm
2.8496 RM - 3.1572 RM 2530 In stock
Hexagonal
PA
25.0 mm
3.2139 RM - 3.5606 RM 22458 In stock
Hexagonal
PA
2.0552 RM - 2.277 RM 1500 In stock
Hexagonal
PA
  • of 4
Female To Female Standoff - PA ; Hexagonal ; M2 ; Spacer Length 10.0 mm | 0.394 in

HTSN-M3-10-8-1

Price Range
2.2443 RM - 2.026 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M4 ; Spacer Length 20.0 mm | 0.787 in

HTSN-M4-20-10-1

Price Range
3.0166 RM - 2.7224 RM

Stock Levels
1055 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 25.0 mm | 0.984 in

HTSN-M3-25-7-1

Price Range
2.3745 RM - 2.1428 RM

Stock Levels
1264 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M4 ; Spacer Length 20.0 mm | 0.787 in

HTSN-M4-20-8-1

Price Range
1.984 RM - 1.7908 RM

Stock Levels
2030 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    20.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 20.0 mm | 0.787 in

HTSN-M3-20-8-1

Price Range
1.4628 RM - 1.3203 RM

Stock Levels
1182 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 15.0 mm | 0.591 in

HNSM3-15-5.5-1

Price Range
2.3768 RM - 2.1451 RM

Stock Levels
2769 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 10.0 mm | 0.394 in

HTSN-M3-10-6-1

Price Range
1.6618 RM - 1.5001 RM

Stock Levels
333770 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
Female To Female Standoff - PA ; Hexagonal ; M5 ; Spacer Length 30.0 mm | 1.181 in

HTSN-M5-30-10-1

Price Range
2.6348 RM - 2.378 RM

Stock Levels
2260 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 15.0 mm | 0.591 in

HTSN-M3-15-7-1

Price Range
1.5404 RM - 1.391 RM

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 30.0 mm | 1.181 in

HTSN-M3-30-8-1

Price Range
2.856 RM - 2.5782 RM

Stock Levels
530 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - Nylon ; Hexagonal ; M3 ; Spacer Length 10.5 mm | 0.413 in

MTS-10

Price Range
1.9262 RM - 1.7388 RM

Stock Levels
6040 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
Female To Female Standoff - Nylon ; Hexagonal ; M3 ; Spacer Length 20.1 mm | 0.791 in

MTS-20

Price Range
2.1994 RM - 1.9846 RM

Stock Levels
1058 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    65 °C
Female To Female Standoff - Nylon ; Hexagonal ; M3 ; Spacer Length 10.0 mm | 0.394 in

MTS-10S

Price Range
1.8246 RM - 1.6472 RM

Stock Levels
12041 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    65 °C
Female To Female Standoff - Nylon ; Hexagonal ; M3 ; Spacer Length 6.4 mm | 0.252 in

MTS-6

Price Range
0.9135 RM - 0.8254 RM

Stock Levels
1867 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    5.5 mm
  • Maximum Operating Temperature
    65 °C
Female To Female Standoff - PA ; Hexagonal ; M5 ; Spacer Length 10.0 mm | 0.394 in

HTSN-M5-10-10-1

Price Range
3.0166 RM - 2.7224 RM

Stock Levels
1343 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M2.5 ; Spacer Length 20.0 mm | 0.787 in

HNSM2.5-20-5-1

Price Range
2.7218 RM - 2.4568 RM

Stock Levels
1050 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M2.5 ; Spacer Length 10.0 mm | 0.394 in

HNSM2.5-10-5-1

Price Range
2.2362 RM - 2.0184 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 25.0 mm | 0.984 in

HTSN-M3-25-6-1

Price Range
3.1572 RM - 2.8496 RM

Stock Levels
2530 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
Female To Female Standoff - PA ; Hexagonal ; M3 ; Spacer Length 30.0 mm | 1.181 in

HNSM3-30-5.5-1

Price Range
3.5606 RM - 3.2139 RM

Stock Levels
22458 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled
Female To Female Standoff - PA ; Hexagonal ; M2 ; Spacer Length 15.0 mm | 0.591 in

HTSN-M2-15-5-1

Price Range
2.277 RM - 2.0552 RM

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Spacer Shape
    Hexagonal
  • Special Features
    Glass-Filled
  • Full Material
    Polyamide 6 + 25% Glass Filled