These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|
2.026 RM - 2.2443 RM | 60 In stock |
Hexagonal
|
|
PA
|
|
||
2.7224 RM - 3.0166 RM | 1055 In stock |
Hexagonal
|
|
PA
|
|
||
2.1428 RM - 2.3745 RM | 1264 In stock |
Hexagonal
|
|
PA
|
|
||
HTSN-M4-20-8-1 | 1.7908 RM - 1.984 RM | 2030 In stock |
Hexagonal
|
|
PA
|
0.787 in
20.0 mm
|
|
1.3203 RM - 1.4628 RM | 1182 In stock |
Hexagonal
|
|
PA
|
|
||
2.1451 RM - 2.3768 RM | 2769 In stock |
Hexagonal
|
|
PA
|
|
||
1.5001 RM - 1.6618 RM | 333770 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
HTSN-M5-30-10-1 | 2.378 RM - 2.6348 RM | 2260 In stock |
Hexagonal
|
|
PA
|
|
|
1.391 RM - 1.5404 RM | 30 In stock |
Hexagonal
|
|
PA
|
|
||
HTSN-M3-30-8-1 | 2.5782 RM - 2.856 RM | 530 In stock |
Hexagonal
|
|
PA
|
|
|
MTS-10 | 1.7388 RM - 1.9262 RM | 6040 In stock |
Hexagonal
|
|
Nylon
|
|
|
1.9846 RM - 2.1994 RM | 1058 In stock |
Hexagonal
|
|
Nylon
|
0.791 in
20.1 mm
|
||
1.6472 RM - 1.8246 RM | 12041 In stock |
Hexagonal
|
|
Nylon
|
0.394 in
10.0 mm
|
||
0.8254 RM - 0.9135 RM | 1867 In stock |
Hexagonal
|
|
Nylon
|
0.252 in
6.4 mm
|
||
2.7224 RM - 3.0166 RM | 1343 In stock |
Hexagonal
|
|
PA
|
|
||
2.4568 RM - 2.7218 RM | 1050 In stock |
Hexagonal
|
|
PA
|
|
||
2.0184 RM - 2.2362 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
2.8496 RM - 3.1572 RM | 2530 In stock |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm
|
||
3.2139 RM - 3.5606 RM | 22458 In stock |
Hexagonal
|
|
PA
|
|
||
2.0552 RM - 2.277 RM | 1500 In stock |
Hexagonal
|
|
PA
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue