These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|
0.3082 RM - 0.3409 RM | 1060 In stock |
Round
|
|
|
|
||
0.6286 RM - 0.6969 RM | 1019 In stock |
Hexagonal
|
|
|
|
||
0.345 RM - 0.3823 RM | 40 In stock |
Round
|
|
|
|
||
0.3146 RM - 0.3485 RM | 2060 In stock |
Round
|
|
0.299 in
7.6 mm
|
0.374 in
9.5 mm
|
||
0.3333 RM - 0.3695 RM | 60 In stock |
Round
|
|
|
|
||
0.9555 RM - 1.0582 RM | 3030 In stock |
Hexagonal
|
|
|
|
||
0.6286 RM - 0.6969 RM | 13030 In stock |
Hexagonal
|
|
|
|
||
3.0802 RM - 3.4117 RM | 250 In stock |
Hexagonal
|
|
0.217 in
5.5 mm
|
1.461 in
37.1 mm
|
||
HTSN-M4-10-8-2 | 1.9408 RM - 2.1509 RM | 10507 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
1.9747 RM - 2.1883 RM | 528 In stock |
Hexagonal
|
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
||
1.7692 RM - 1.9595 RM | 26 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.689 in
17.5 mm
|
||
1.217 RM - 1.3483 RM | 891 In stock |
Hexagonal
|
|
0.248 in
6.3 mm
|
0.276 in
7.0 mm
|
||
1.6653 RM - 1.8462 RM | 444360 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
2.078 RM - 2.3027 RM | Request the lead time here |
Hexagonal
|
|
0.252 in
6.4 mm
|
0.689 in
17.5 mm
|
||
2.0394 RM - 2.2601 RM | Request the lead time here |
Hexagonal
|
|
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
||
2.078 RM - 2.3027 RM | Request the lead time here |
Hexagonal
|
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue