Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|
1.2596 RM - 1.3956 RM | 18288 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
1.9747 RM - 2.1883 RM | 528 In stock |
|
|
|
0.5 in
12.7 mm
|
||
0.5458 RM - 0.6047 RM | 9520 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
3.0802 RM - 3.4117 RM | 250 In stock |
|
|
|
1.461 in
37.1 mm
|
||
1.217 RM - 1.3483 RM | 891 In stock |
|
|
|
0.276 in
7.0 mm
|
||
0.4886 RM - 0.5411 RM | 20 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
2.2239 RM - 2.4644 RM | 41434 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
0.4559 RM - 0.5049 RM | 10140 In stock |
Hexagonal
|
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
0.5049 RM - 0.5592 RM | 3986 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
2.0173 RM - 2.235 RM | 28530 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
2.078 RM - 2.3027 RM | Request the lead time here |
|
|
|
0.437 in
11.1 mm
|
||
0.4623 RM - 0.5125 RM | 6215 In stock |
Hexagonal
|
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
2.4568 RM - 2.7218 RM | 30 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
1.391 RM - 1.5404 RM | 10030 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
0.5469 RM - 0.6059 RM | 2931 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
1.7692 RM - 1.9595 RM | 26 In stock |
|
|
|
0.685 in
17.4 mm
|
||
HTSN-M3-20-6-2 | 2.0173 RM - 2.235 RM | 27830 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
|
0.4792 RM - 0.5312 RM | 1092 In stock |
Hexagonal
|
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
1.9408 RM - 2.1509 RM | 1021 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
HTSN-M4-10-8-2 | 1.9408 RM - 2.1509 RM | 90177 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue