Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Compatible Thread Sizes | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 1.8982 RM - 1.9974 RM | 552990 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 2.1428 RM - 2.3745 RM | 118282 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 0.3333 RM - 0.3695 RM | 60 In stock |
|
|
0.299 in
7.6 mm
|
0.252 in
6.4 mm
|
||
| 0.9555 RM - 1.0582 RM | 58290 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 0.8744 RM - 0.9689 RM | Request the lead time here |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 2.4568 RM - 2.7218 RM | 8138 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 2.0838 RM - 2.3091 RM | 1540 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 1.6233 RM - 1.7978 RM | 540 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 0.6993 RM - 0.7757 RM | 528 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| 1.391 RM - 1.5404 RM | 10030 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| 2.078 RM - 2.3027 RM | Request the lead time here |
|
|
|
0.689 in
17.5 mm
|
||
| 0.4559 RM - 0.5049 RM | 10140 In stock |
Hexagonal
|
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 0.5049 RM - 0.5592 RM | 3986 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
||
| 2.0173 RM - 2.235 RM | 28530 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 1.9408 RM - 2.1509 RM | 115210 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 1.3501 RM - 1.4966 RM | 6432 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| 0.2907 RM - 0.3228 RM | 1010 In stock |
Round
|
|
0.299 in
7.6 mm
|
0.5 in
12.7 mm
|
||
| 1.0437 RM - 1.1557 RM | 30 In stock |
Hexagonal
|
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 0.3146 RM - 0.3485 RM | 2060 In stock |
|
|
0.299 in
7.6 mm
|
0.374 in
9.5 mm
|
||
| 3.2191 RM - 3.5676 RM | 18288 In stock |
Hexagonal
|
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue