Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 0.3181 RM - 0.352 RM | 409936 In stock |
Female Thread
|
Snap Lock
|
1 in
25.4 mm
|
||
| 0.4158 RM - 0.4613 RM | 4130 In stock |
Female Thread
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| 0.3357 RM - 0.3721 RM | 175020 In stock |
Female Thread Fix
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| 0.3156 RM - 0.3496 RM | 73120 In stock |
Female Thread
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| 0.6963 RM - 0.7722 RM | 19110 In stock |
Female Thread
|
Snap Lock
|
1.406 in
35.7 mm
|
||
| 0.1797 RM - 0.1992 RM | 4397 In stock |
Female Thread Fix
|
Snap Lock
|
1.126 in
28.6 mm
|
||
| 0.1579 RM - 0.1742 RM | 45356 In stock |
Female Thread Fix
|
Snap Lock
|
1 in
25.4 mm
|
||
| 0.1335 RM - 0.1481 RM | 25 In stock |
Female Thread Fix
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| 0.3995 RM - 0.4419 RM | 8947 In stock |
Female Thread
|
Snap Lock
|
1.248 in
31.7 mm
|
||
| 0.1481 RM - 0.1645 RM | 3510 In stock |
Female Thread Fix
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| 0.3017 RM - 0.3338 RM | 187703 In stock |
Female Thread
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| 0.4541 RM - 0.502 RM | 2030 In stock |
Female Thread
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| 0.3691 RM - 0.4091 RM | 2105 In stock |
Female Thread
|
Snap Lock
|
1.406 in
35.7 mm
|
||
| 1.6542 RM - 1.8321 RM | 30170 In stock |
|
|
1.181 in
30.0 mm
|
||
| 0.1694 RM - 0.1881 RM | 213238 In stock |
Female Thread Fix
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| TCBS-10-01 | 0.2228 RM - 0.2471 RM | 4348 In stock |
Female Thread
|
Snap Lock
|
0.626 in
15.9 mm
|
|
| 0.6447 RM - 0.7132 RM | 240290 In stock |
Female Thread
|
Snap Lock
|
1 in
25.4 mm
|
||
| 0.2343 RM - 0.2598 RM | 482180 In stock |
Female Thread
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| 3584 In stock |
Female Thread Fix
|
Snap Lock
|
1.772 in
45.0 mm
|
|||
| 1.3009 RM - 1.4418 RM | 1518480 In stock |
Female Thread
|
Snap Lock
|
0.5 in
12.7 mm