Menu Search

PCB Standoffs - Hexagonal/Threaded

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.1481 RM - 0.1645 RM 3510 In stock
Female Thread Fix
Snap Lock
6.4 mm
0.5567 RM - 0.618 RM 9140 In stock
Female Thread
Snap Lock
22.2 mm
0.1992 RM - 0.2204 RM 352964 In stock
Female Thread Fix
Snap Lock
19.1 mm
0.2756 RM - 0.306 RM 1689787 In stock
Female Thread
Snap Lock
6.4 mm
2.2322 RM - 2.4731 RM 50331 In stock
35.0 mm
0.1572 RM - 0.1736 RM 525360 In stock
Female Thread Fix
Snap Lock
12.7 mm
0.1797 RM - 0.1992 RM 4397 In stock
Female Thread Fix
Snap Lock
28.6 mm
0.6447 RM - 0.7132 RM 240290 In stock
Female Thread
Snap Lock
25.4 mm
0.3995 RM - 0.4419 RM 8947 In stock
Female Thread
Snap Lock
31.7 mm
1.3009 RM - 1.4418 RM 1518480 In stock
Female Thread
Snap Lock
12.7 mm
0.2884 RM - 0.3205 RM 1127 In stock
Female Thread
Snap Lock
28.6 mm
0.3181 RM - 0.352 RM 409936 In stock
Female Thread
Snap Lock
25.4 mm
0.4158 RM - 0.4613 RM 4130 In stock
Female Thread
Snap Lock
12.7 mm
0.3357 RM - 0.3721 RM 175020 In stock
Female Thread Fix
Snap Lock
22.2 mm
TCBS-10-01 0.2228 RM - 0.2471 RM 4348 In stock
Female Thread
Snap Lock
15.9 mm
0.2962 RM - 0.3284 RM Request the lead time here
Female Thread
Snap Lock
19.1 mm
1.6542 RM - 1.8321 RM 30170 In stock
30.0 mm
0.1694 RM - 0.1881 RM 213238 In stock
Female Thread Fix
Snap Lock
15.9 mm
0.3156 RM - 0.3496 RM 73120 In stock
Female Thread
Snap Lock
22.2 mm
0.6963 RM - 0.7722 RM 19110 In stock
Female Thread
Snap Lock
35.7 mm
  • of 2
Screw Support - ; Spacer Length 6.4 mm | 0.252 in

100206400002

Price Range
0.1645 RM - 0.1481 RM

Stock Levels
3510 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    6.4 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

TCBS-14-19

Price Range
0.618 RM - 0.5567 RM

Stock Levels
9140 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

100219200002

Price Range
0.2204 RM - 0.1992 RM

Stock Levels
352964 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    19.1 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 6.4 mm | 0.252 in

TCBS-4-19

Price Range
0.306 RM - 0.2756 RM

Stock Levels
1689787 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    5.2 mm
Screw Support - ; Spacer Length 35.0 mm | 1.378 in

1317191

Price Range
2.4731 RM - 2.2322 RM

Stock Levels
50331 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    8.0 mm
  • Internal Thread Length
    10.0 mm
  • Maximum Operating Temperature
    110 °C
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

100212700002

Price Range
0.1736 RM - 0.1572 RM

Stock Levels
525360 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    12.7 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

100228600002

Price Range
0.1992 RM - 0.1797 RM

Stock Levels
4397 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    28.6 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 25.4 mm | 1 in

TCBS-16-19

Price Range
0.7132 RM - 0.6447 RM

Stock Levels
240290 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 31.7 mm | 1.248 in

TCBS-20-01

Price Range
0.4419 RM - 0.3995 RM

Stock Levels
8947 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

TCBS-8-19

Price Range
1.4418 RM - 1.3009 RM

Stock Levels
1518480 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 28.6 mm | 1.126 in

TCBS-18-01

Price Range
0.3205 RM - 0.2884 RM

Stock Levels
1127 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 25.4 mm | 1 in

TCBS-16-01

Price Range
0.352 RM - 0.3181 RM

Stock Levels
409936 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 12.7 mm | 0.5 in

TCBS-8-01

Price Range
0.4613 RM - 0.4158 RM

Stock Levels
4130 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

100222200002

Price Range
0.3721 RM - 0.3357 RM

Stock Levels
175020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    22.2 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 15.9 mm | 0.626 in

TCBS-10-01

Price Range
0.2471 RM - 0.2228 RM

Stock Levels
4348 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 19.1 mm | 0.752 in

TCBS-12-19

Price Range
0.3284 RM - 0.2962 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 30.0 mm | 1.181 in

1317190

Price Range
1.8321 RM - 1.6542 RM

Stock Levels
30170 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Distance Across Flats
    6.0 mm
  • Internal Thread Length
    10.0 mm
  • Maximum Operating Temperature
    110 °C
Screw Support - ; Spacer Length 15.9 mm | 0.626 in

100215900002

Price Range
0.1881 RM - 0.1694 RM

Stock Levels
213238 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Cylindrical
  • Spacer Length
    15.9 mm
  • Full Material
    Nylon 6/6
Screw Support - ; Spacer Length 22.2 mm | 0.874 in

TCBS-14-01

Price Range
0.3496 RM - 0.3156 RM

Stock Levels
73120 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm
Screw Support - ; Spacer Length 35.7 mm | 1.406 in

TCBS-22.5-19

Price Range
0.7722 RM - 0.6963 RM

Stock Levels
19110 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.9 mm
  • Internal Thread Length
    7.9 mm