Menu Search

PCB Standoffs - Round/Insulator/Nylon & Brass

In production

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Spacer Shape Material Thread Length Type Spacer Length View
TNM3-8-15-2 4.5289 RM - 5.0181 RM 20 In stock
Round
PA
5.1243 RM - 5.6771 RM 50 In stock
Round
PA
4.7251 RM - 5.2352 RM 13 In stock
Round
PA
64.5187 RM - 71.4887 RM 30 In stock
Round
Nylon
7.1 mm
44.5 mm
4.3976 RM - 4.8733 RM 782 In stock
Round
PA
6.0 mm
10.0 mm
55.1894 RM - 61.1513 RM 12 In stock
Round
Nylon
6.4 mm
31.8 mm
76.0293 RM - 84.2437 RM 30 In stock
Round
Nylon
11.1 mm
50.8 mm
17.6604 RM - 19.568 RM 5 In stock
Round
Nylon
6.4 mm
25.4 mm
18.3422 RM - 20.3233 RM 208 In stock
Round
Nylon
6.4 mm
19.1 mm
6.4446 RM - 7.1404 RM 1789 In stock
Round
Nylon
6.0 mm
10.0 mm
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 15.0 mm | 0.591 in

TNM3-8-15-2

Price Range
5.0181 RM - 4.5289 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 20.0 mm | 0.787 in

TNM2.5-6.5-20-2

Price Range
5.6771 RM - 5.1243 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 20.0 mm | 0.787 in

TNM3-8-20-2

Price Range
5.2352 RM - 4.7251 RM

Stock Levels
13 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Female Standoff - Nylon ; Thread Length 7.1 mm | 0.281 in ; Spacer Length 44.5 mm | 1.752 in

TN8-28-1024-2

Price Range
71.4887 RM - 64.5187 RM

Stock Levels
30 In stock
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Length
    44.5 mm
  • Thread Length
    7.1 mm
  • Body Diameter
    12.7 mm
Male To Female Standoff - PA ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM2.5-6.5-10-2

Price Range
4.8733 RM - 4.3976 RM

Stock Levels
782 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Distance Across Flats
    6.5 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.252 in

TN4-20-632-2

Price Range
61.1513 RM - 55.1894 RM

Stock Levels
12 In stock
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Length
    31.8 mm
  • Thread Length
    6.4 mm
  • Body Diameter
    6.4 mm
Male To Female Standoff - Nylon ; Thread Length 11.1 mm | 0.438 in ; Spacer Length 50.8 mm | 2 in

TN10-32-1/420-2

Price Range
84.2437 RM - 76.0293 RM

Stock Levels
30 In stock
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Length
    50.8 mm
  • Thread Length
    11.1 mm
  • Body Diameter
    15.9 mm
Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1 in

TN6-16-832-2

Price Range
19.568 RM - 17.6604 RM

Stock Levels
5 In stock
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Length
    25.4 mm
  • Thread Length
    6.4 mm
  • Body Diameter
    9.5 mm
Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.752 in

TN4-12-632-2

Price Range
20.3233 RM - 18.3422 RM

Stock Levels
208 In stock
Attributes
  • Colour
    White
  • Material
    Nylon
  • Spacer Length
    19.1 mm
  • Thread Length
    6.4 mm
  • Body Diameter
    6.4 mm
Male To Female Standoff - Nylon ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

TNM3-6.5-10-2

Price Range
7.1404 RM - 6.4446 RM

Stock Levels
1789 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Maximum Operating Temperature
    85 °C