These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Shape | Compatible Thread Sizes | Material | Spacer Length | View | |
---|---|---|---|---|---|---|---|
1.9449 RM - 1.9449 RM | 54976 In stock |
Hexagonal
|
|
PA
|
0.315 in
8.0 mm
|
||
2.8595 RM - 2.8595 RM | 54000 In stock |
Hexagonal
|
|
PA
|
1.575 in
40.0 mm
|
||
2.6768 RM - 2.6768 RM | 90730 In stock |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm
|
||
2.3109 RM - 2.3109 RM | 354494 In stock |
Hexagonal
|
|
PA
|
1.181 in
30.0 mm
|
||
2.1276 RM - 2.1276 RM | 1500 In stock |
Hexagonal
|
|
PA
|
0.709 in
18.0 mm
|
||
1.7616 RM - 1.7616 RM | 2500 In stock |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
1.8532 RM - 1.8532 RM | 30000 In stock |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm
|
||
1.8106 RM - 1.9064 RM | 204098 In stock |
Hexagonal
|
|
PA
|
0.315 in
8.0 mm
|
||
1.7908 RM - 1.8848 RM | 4006 In stock |
Hexagonal
|
|
PA
|
0.787 in
20.0 mm
|
||
1.7908 RM - 1.8848 RM | 65792 In stock |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
2.0359 RM - 2.0359 RM | 7171 In stock |
Hexagonal
|
|
PA
|
0.472 in
12.0 mm
|
||
2.3295 RM - 2.4521 RM | Request the lead time here |
Hexagonal
|
|
PA
|
1.181 in
30.0 mm
|
||
1.5789 RM - 1.5789 RM | 1347 In stock |
Hexagonal
|
|
PA
|
0.197 in
5.0 mm
|
||
1.67 RM - 1.67 RM | 30000 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
2.8496 RM - 2.9991 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.984 in
25.0 mm
|
||
2.4019 RM - 2.4019 RM | 27010 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
1.6653 RM - 1.8462 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.591 in
15.0 mm
|
||
1.9601 RM - 2.1719 RM | 268430 In stock |
Hexagonal
|
|
PA
|
0.394 in
10.0 mm
|
||
2.4562 RM - 2.7212 RM | Request the lead time here |
Hexagonal
|
|
PA
|
0.709 in
18.0 mm
|
||
0.328 RM - 0.3636 RM | Request the lead time here |
Round
|
|
PA
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue