Menu Search

PCB Standoffs - Round

In stock

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Spacer Length View
7.0826 RM - 7.8473 RM 40 In stock
Round
57.5931 RM - 63.8148 RM 10 In stock
Round
25.4 mm
7.4842 RM - 8.2932 RM 20 In stock
Round
24.6549 RM - 27.3183 RM 14 In stock
Round
19.1 mm
56.5238 RM - 62.6298 RM 15 In stock
Round
31.8 mm
64.5187 RM - 71.4887 RM 70 In stock
Round
44.5 mm
83.3249 RM - 92.3273 RM 32 In stock
Round
50.8 mm
7.8087 RM - 8.6528 RM 50 In stock
Round
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in ; M2.5

TNM2.5-6.5-15-3

Price Range
7.8473 RM - 7.0826 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 25.4 mm | 1.000 in ; #8-32

TN6-16-832-3

Price Range
63.8148 RM - 57.5931 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #8-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in ; M2.5

TNM2.5-6.5-10-3

Price Range
8.2932 RM - 7.4842 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 19.1 mm | 0.750 in ; #6-32

TN4-12-632-3

Price Range
27.3183 RM - 24.6549 RM

Stock Levels
14 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 31.8 mm | 1.250 in ; #6-32

TN4-20-632-3

Price Range
62.6298 RM - 56.5238 RM

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #6-32
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 44.5 mm | 1.750 in ; #10-24

TN8-28-1024-3

Price Range
71.4887 RM - 64.5187 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    #10-24
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 50.8 mm | 2.000 in ; 1/4-20

TN10-32-1/420-3

Price Range
92.3273 RM - 83.3249 RM

Stock Levels
32 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    1/4-20
  • Maximum Operating Temperature
    85 °C
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in ; M2.5

TNM2.5-6.5-20-3

Price Range
8.6528 RM - 7.8087 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Spacer Shape
    Round
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2