Menu Search

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

In production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole B Fix Type Hole A Fix Type Spacer Length View
0.3736 RM - 0.4133 RM 1060 In stock
Female Thread Fix
Snap Lock Fix
19.1 mm
0.3771 RM - 0.4173 RM 2011 In stock
Female Thread Fix
Snap Lock Fix
12.7 mm
0.2924 RM - 0.3245 RM 3086 In stock
Female Thread Fix
Snap Lock Fix
9.5 mm
0.2895 RM - 0.321 RM 659 In stock
Female Thread Fix
Snap Lock Fix
7.9 mm
0.3327 RM - 0.3677 RM 1113 In stock
Female Thread Fix
Snap Lock Fix
6.4 mm
0.4629 RM - 0.5125 RM 2074 In stock
Female Thread Fix
Snap Lock Fix
15.9 mm
Edge Locking Support - #6M3.5 ; 19.1 mm | 0.752 in

TEHCBS-12-01

Price Range
0.4133 RM - 0.3736 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 12.7 mm | 0.5 in

TEHCBS-8-01

Price Range
0.4173 RM - 0.3771 RM

Stock Levels
2011 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 9.5 mm | 0.374 in

TEHCBS-6-01

Price Range
0.3245 RM - 0.2924 RM

Stock Levels
3086 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 7.9 mm | 0.311 in

TEHCBS-5-01

Price Range
0.321 RM - 0.2895 RM

Stock Levels
659 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 6.4 mm | 0.252 in

TEHCBS-4-01

Price Range
0.3677 RM - 0.3327 RM

Stock Levels
1113 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw
Edge Locking Support - #6M3.5 ; 15.9 mm | 0.626 in

TEHCBS-10-01

Price Range
0.5125 RM - 0.4629 RM

Stock Levels
2074 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Material
    PA
  • Special Features
    Self Tapping Screw