Menu Search

PCB Support Pillars - Fir Tree Mount/Snap Fit

In stock

These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
0.2989 RM - 0.331 RM 100 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
9.5 mm
0.3064 RM - 0.3397 RM 1070 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
12.7 mm
0.3438 RM - 0.3806 RM 1282 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
22.2 mm
0.2802 RM - 0.3099 RM 98 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
4.8 mm
0.2895 RM - 0.321 RM 46078 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
6.4 mm
0.3181 RM - 0.3526 RM 1110 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Non-Locking Bayonet Fix
19.1 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 9.5 mm | 0.374 in

BHC-6-01

Price Range
0.331 RM - 0.2989 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 12.7 mm | 0.5 in

BHC-8-01

Price Range
0.3397 RM - 0.3064 RM

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 22.2 mm | 0.874 in

BHC-14-01

Price Range
0.3806 RM - 0.3438 RM

Stock Levels
1282 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 4.8 mm | 0.189 in

BHC-3-01

Price Range
0.3099 RM - 0.2802 RM

Stock Levels
98 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 6.4 mm | 0.252 in

BHC-4-01

Price Range
0.321 RM - 0.2895 RM

Stock Levels
46078 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Non-Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 19.1 mm | 0.752 in

BHC-12-01

Price Range
0.3526 RM - 0.3181 RM

Stock Levels
1110 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm