Menu Search

PCB Support Pillars - Fir Tree Mount Snap Lock/Arrowhead Snap Lock

In stock

These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
0.6362 RM - 0.7051 RM 10080 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
11.1 mm
0.6117 RM - 0.6783 RM 14090 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
6.4 mm
0.5802 RM - 0.6432 RM 3070 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Arrowhead Fix
6.4 mm
0.5995 RM - 0.6648 RM 13000 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
4.8 mm
0.6485 RM - 0.7185 RM 4089 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Arrowhead Fix
15.9 mm
BHL-10-01 0.6619 RM - 0.7337 RM 1080 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
15.9 mm
0.6753 RM - 0.7489 RM 7080 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
19.1 mm
0.6146 RM - 0.6806 RM 2100 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Arrowhead Fix
12.7 mm
0.624 RM - 0.6917 RM 3080 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
9.5 mm
0.6888 RM - 0.7635 RM 1041 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
22.2 mm
0.6146 RM - 0.6806 RM 13950 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Arrowhead Fix
9.5 mm
0.6491 RM - 0.7191 RM 1060 In stock
4.0 mm
Natural
PA
Fir Tree Fix
Locking Bayonet Fix
12.7 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 11.1 mm | 0.437 in

BHL-7-01

Price Range
0.7051 RM - 0.6362 RM

Stock Levels
10080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 6.4 mm | 0.252 in

BHL-4-01

Price Range
0.6783 RM - 0.6117 RM

Stock Levels
14090 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; PA ; 6.4 mm | 0.252 in

BHDL-4-01

Price Range
0.6432 RM - 0.5802 RM

Stock Levels
3070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 4.8 mm | 0.189 in

BHL-3-01

Price Range
0.6648 RM - 0.5995 RM

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; PA ; 15.9 mm | 0.626 in

BHDL-10-01

Price Range
0.7185 RM - 0.6485 RM

Stock Levels
4089 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 15.9 mm | 0.626 in

BHL-10-01

Price Range
0.7337 RM - 0.6619 RM

Stock Levels
1080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 19.1 mm | 0.752 in

BHL-12-01

Price Range
0.7489 RM - 0.6753 RM

Stock Levels
7080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; PA ; 12.7 mm | 0.5 in

BHDL-8-01

Price Range
0.6806 RM - 0.6146 RM

Stock Levels
2100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 9.5 mm | 0.374 in

BHL-6-01

Price Range
0.6917 RM - 0.624 RM

Stock Levels
3080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 22.2 mm | 0.874 in

BHL-14-01

Price Range
0.7635 RM - 0.6888 RM

Stock Levels
1041 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Arrowhead Fix ; Fir Tree Fix ; Natural ; PA ; 9.5 mm | 0.374 in

BHDL-6-01

Price Range
0.6806 RM - 0.6146 RM

Stock Levels
13950 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm
PCB Support - Locking Bayonet Fix ; Fir Tree Fix ; Natural ; PA ; 12.7 mm | 0.5 in

BHL-8-01

Price Range
0.7191 RM - 0.6491 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Material
    PA
  • Hole Diameter A
    4.0 mm