These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
0.6362 RM - 0.7051 RM | 10080 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
0.6117 RM - 0.6783 RM | 14090 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
0.5802 RM - 0.6432 RM | 3070 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.252 in
6.4 mm
|
||
0.5995 RM - 0.6648 RM | 13000 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
0.6485 RM - 0.7185 RM | 4089 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.626 in
15.9 mm
|
||
BHL-10-01 | 0.6619 RM - 0.7337 RM | 1080 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
|
0.6753 RM - 0.7489 RM | 7080 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.752 in
19.1 mm
|
||
0.6146 RM - 0.6806 RM | 2100 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.5 in
12.7 mm
|
||
0.624 RM - 0.6917 RM | 3080 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
0.6888 RM - 0.7635 RM | 1041 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.874 in
22.2 mm
|
||
0.6146 RM - 0.6806 RM | 13950 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Arrowhead Fix
|
0.374 in
9.5 mm
|
||
0.6491 RM - 0.7191 RM | 1060 In stock |
0.157 in
4.0 mm
|
Natural
|
PA
|
Fir Tree Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue