Menu Search

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
0.286 RM - 0.3164 RM 25249 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
22.2 mm
0.5411 RM - 0.5995 RM 3497 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
4.8 mm
1.4779 RM - 1.6379 RM 7904 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
7.9 mm
0.307 RM - 0.3403 RM 28068 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
12.7 mm
0.4915 RM - 0.5446 RM 4097 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
15.9 mm
0.4915 RM - 0.5446 RM 3960 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
9.5 mm
0.1448 RM - 0.1605 RM 39883 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
15.9 mm
0.1191 RM - 0.1319 RM 38695 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
6.4 mm
0.5119 RM - 0.5668 RM 9986 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
4.8 mm
0.1874 RM - 0.2072 RM 1140 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
6.4 mm
0.1307 RM - 0.1459 RM 3503 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
11.1 mm
0.4915 RM - 0.5446 RM 5150 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
11.1 mm
1.2655 RM - 1.402 RM 95044 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
11.1 mm
0.5656 RM - 0.6275 RM Request the lead time here
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
15.9 mm
0.2306 RM - 0.2551 RM 123086 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
15.9 mm
0.4845 RM - 0.537 RM 13672 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
9.5 mm
0.5411 RM - 0.5995 RM 1080 In stock
Natural
PA
Locking Teardrop Fix
Flat Rest Fix
3.2 mm
0.1734 RM - 0.1926 RM 4166 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
9.5 mm
0.6748 RM - 0.7483 RM 2378 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
6.4 mm
0.1594 RM - 0.1769 RM 5471 In stock
Natural
PA
Locking Arrowhead Fix
Flat Rest Fix
4.8 mm
  • of 2
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 22.2 mm | 0.874 in ; Style 1

PS-14-19

Price Range
0.3164 RM - 0.286 RM

Stock Levels
25249 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.8 mm | 0.189 in with a cupped base

CPST-3-01

Price Range
0.5995 RM - 0.5411 RM

Stock Levels
3497 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 7.9 mm | 0.311 in with a cupped base

CPST-5-01

Price Range
1.6379 RM - 1.4779 RM

Stock Levels
7904 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 12.7 mm | 0.5 in ; Style 2

PSM-8-01

Price Range
0.3403 RM - 0.307 RM

Stock Levels
28068 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    3.2 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 15.9 mm | 0.626 in ; Style 2

PSM-10-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
4097 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    3.2 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 9.5 mm | 0.374 in ; Style 2

PSM-6-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
3960 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    3.2 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 15.9 mm | 0.626 in ; Style 1

PS-10-01

Price Range
0.1605 RM - 0.1448 RM

Stock Levels
39883 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 6.4 mm | 0.252 in ; Style 1

PS-4-01

Price Range
0.1319 RM - 0.1191 RM

Stock Levels
38695 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 4.8 mm | 0.189 in ; Style 2

PSM-3-01

Price Range
0.5668 RM - 0.5119 RM

Stock Levels
9986 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    3.2 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 6.4 mm | 0.252 in ; Style 1

PS-4-19

Price Range
0.2072 RM - 0.1874 RM

Stock Levels
1140 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 11.1 mm | 0.437 in ; Style 1

PS-7-01

Price Range
0.1459 RM - 0.1307 RM

Stock Levels
3503 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 11.1 mm | 0.437 in ; Style 2

PSM-7-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
5150 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    3.2 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 11.1 mm | 0.437 in with a cupped base

CPST-7-01

Price Range
1.402 RM - 1.2655 RM

Stock Levels
95044 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 15.9 mm | 0.626 in with a cupped base

CPST-10-01

Price Range
0.6275 RM - 0.5656 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 15.9 mm | 0.626 in ; Style 1

PS-10-19

Price Range
0.2551 RM - 0.2306 RM

Stock Levels
123086 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 9.5 mm | 0.374 in ; Style 1

PS-6-01

Price Range
0.537 RM - 0.4845 RM

Stock Levels
13672 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Teardrop Fix ; Natural ; PA ; 3.2 mm | 0.126 in with a cupped base

CPST-2-01

Price Range
0.5995 RM - 0.5411 RM

Stock Levels
1080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 9.5 mm | 0.374 in ; Style 1

PS-6-19

Price Range
0.1926 RM - 0.1734 RM

Stock Levels
4166 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 6.4 mm | 0.252 in ; Style 2

PSM-4-01

Price Range
0.7483 RM - 0.6748 RM

Stock Levels
2378 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    3.2 mm
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 4.8 mm | 0.189 in ; Style 1

PS-3-19

Price Range
0.1769 RM - 0.1594 RM

Stock Levels
5471 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    PA
  • Hole Diameter B
    4.8 mm