Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.2337 RM - 0.2592 RM | 4380 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.752 in
19.1 mm
|
||
| 0.1979 RM - 0.2185 RM | 107 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.7521 RM - 0.8335 RM | 1045 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 1.3161 RM - 1.4581 RM | 1712432 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.5112 RM - 0.5664 RM | 41960 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.374 in
9.5 mm
|
||
| 0.3193 RM - 0.3539 RM | 180068 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.3667 RM - 0.4061 RM | 78998 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.5627 RM - 0.6235 RM | 1080 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| 1.537 RM - 1.7034 RM | 7904 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| 0.5324 RM - 0.5895 RM | 27949 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| 0.5882 RM - 0.6526 RM | Request the lead time here |
|
Natural
|
Nylon 6/6
|
|
|
|
0.626 in
15.9 mm
|
||
| 0.5112 RM - 0.5664 RM | 4150 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.1359 RM - 0.1517 RM | 44410 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.437 in
11.1 mm
|
||
| 0.5033 RM - 0.5585 RM | 1877413 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.126 in
3.2 mm
|
||
| 0.1239 RM - 0.1372 RM | 589415 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.252 in
6.4 mm
|
||
| 0.5112 RM - 0.5664 RM | 110 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.563 in
14.3 mm
|
||
| 0.0807 RM - 0.0886 RM | 29287 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.189 in
4.8 mm
|
||
| 0.5112 RM - 0.5664 RM | 289479 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.311 in
7.9 mm
|
||
| 0.2191 RM - 0.2422 RM | 16251 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.5 in
12.7 mm
|
||
| 0.1797 RM - 0.1992 RM | 60 In stock |
|
Natural
|
Nylon 6/6
|
|
|
|
0.874 in
22.2 mm