Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.774 RM - 0.8575 RM | 13185 In stock | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.374 in
 
9.5 mm
 | ||
| 0.321 RM - 0.3555 RM | 70 In stock | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.563 in
 
14.3 mm
 | ||
| 0.2346 RM - 0.2603 RM | 90 In stock | 
0.063 in
 
1.6 mm
 | 
0.039 - 0.063 in
 
1.0 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.315 in
 
8.0 mm
 | ||
| 0.2078 RM - 0.2306 RM | 57961 In stock | 
0.063 in
 
1.6 mm
 | 
0.062 - 0.063 in
 
1.6 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.236 in
 
6.0 mm
 | ||
| 0.2329 RM - 0.2586 RM | 304975 In stock | 
0.063 in
 
1.6 mm
 | 
0.039 - 0.063 in
 
1.0 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.551 in
 
14.0 mm
 | ||
| 0.2259 RM - 0.2504 RM | 4080 In stock | 
0.063 in
 
1.6 mm
 | 
0.031 - 0.047 in
 
0.8 - 1.2 mm
 | 
0.047 in
 
1.2 mm
 | 
0.189 in
 
4.8 mm
 | ||
| 0.2977 RM - 0.3292 RM | 1000 In stock | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.563 in
 
14.3 mm
 | ||
| 0.1757 RM - 0.1944 RM | Request the lead time here | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.063 in
 
1.5 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.563 in
 
14.3 mm
 | ||
| 0.2685 RM - 0.2965 RM | 57 In stock | 
0.063 in
 
1.6 mm
 | 
0.062 - 0.063 in
 
1.6 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.276 in
 
7.0 mm
 | ||
| 0.3327 RM - 0.3677 RM | 3964 In stock | 
0.063 in
 
1.6 mm
 | 
0.079 in
 
2.0 mm
 | 
0.079 in
 
2.0 mm
 | 
0.276 in
 
7.0 mm
 | ||
| 0.2545 RM - 0.2813 RM | 1078 In stock | 
0.063 in
 
1.6 mm
 | 
0.030 - 0.031 in
 
0.8 - 0.8 mm
 | 
0.031 in
 
0.8 mm
 | 
0.315 in
 
8.0 mm
 | ||
| 0.3601 RM - 0.3993 RM | 40263 In stock | 
0.063 in
 
1.6 mm
 | 
0.063 - 0.079 in
 
1.6 - 2.0 mm
 | 
0.079 in
 
2.0 mm
 | 
0.315 in
 
8.0 mm
 | ||
| 0.2101 RM - 0.2317 RM | 5129 In stock | 
0.063 in
 
1.6 mm
 | 
0.030 - 0.031 in
 
0.8 - 0.8 mm
 | 
0.031 in
 
0.8 mm
 | 
0.236 in
 
6.0 mm
 | ||
| 0.4915 RM - 0.5446 RM | 33157 In stock | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.065 in
 
1.5 - 1.65 mm
 | 
0.065 in
 
1.65 mm
 | 
0.374 in
 
9.5 mm
 | ||
| 0.4559 RM - 0.5049 RM | 86283 In stock | 
0.063 in
 
1.6 mm
 | 
0.047 - 0.079 in
 
1.2 - 2.0 mm
 | 
0.079 in
 
2.0 mm
 | 
0.5 in
 
12.7 mm
 | ||
| 0.4337 RM - 0.481 RM | 61560 In stock | 
0.063 in
 
1.6 mm
 | 
0.062 - 0.063 in
 
1.6 - 1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.472 in
 
12.0 mm
 | ||
| 0.2592 RM - 0.2872 RM | 1095070 In stock | 
0.039 in
 
1.0 mm
 | 
0.02 - 0.039 in
 
0.5 - 1.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| 0.718 RM - 0.7944 RM | 220 In stock | 
0.063 in
 
1.6 mm
 | 
0.059 - 0.065 in
 
1.5 - 1.65 mm
 | 
0.065 in
 
1.65 mm
 | 
0.252 in
 
6.4 mm
 | ||
| 0.3572 RM - 0.3952 RM | 3037 In stock | 
0.063 in
 
1.6 mm
 | 
0.063 - 0.079 in
 
1.6 - 2.0 mm
 | 
0.079 in
 
2.0 mm
 | 
0.236 in
 
6.0 mm
 | ||
| 0.4915 RM - 0.5446 RM | 525050 In stock | 
0.063 in
 
1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.5 in
 
12.7 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue