Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.774 RM - 0.8575 RM 13185 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
9.5 mm
0.321 RM - 0.3555 RM 70 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
14.3 mm
0.2346 RM - 0.2603 RM 90 In stock
1.6 mm
1.0 - 1.6 mm
1.6 mm
8.0 mm
0.2078 RM - 0.2306 RM 57961 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
6.0 mm
0.2329 RM - 0.2586 RM 304975 In stock
1.6 mm
1.0 - 1.6 mm
1.6 mm
14.0 mm
0.2259 RM - 0.2504 RM 4080 In stock
1.6 mm
0.8 - 1.2 mm
1.2 mm
4.8 mm
0.2977 RM - 0.3292 RM 1000 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
14.3 mm
0.1757 RM - 0.1944 RM Request the lead time here
1.6 mm
1.5 - 1.6 mm
1.6 mm
14.3 mm
0.2685 RM - 0.2965 RM 57 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
7.0 mm
0.3327 RM - 0.3677 RM 3964 In stock
1.6 mm
2.0 mm
2.0 mm
7.0 mm
0.2545 RM - 0.2813 RM 1078 In stock
1.6 mm
0.8 - 0.8 mm
0.8 mm
8.0 mm
0.3601 RM - 0.3993 RM 40263 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
8.0 mm
0.2101 RM - 0.2317 RM 5129 In stock
1.6 mm
0.8 - 0.8 mm
0.8 mm
6.0 mm
0.4915 RM - 0.5446 RM 33157 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
9.5 mm
0.4559 RM - 0.5049 RM 86283 In stock
1.6 mm
1.2 - 2.0 mm
2.0 mm
12.7 mm
0.4337 RM - 0.481 RM 61560 In stock
1.6 mm
1.6 - 1.6 mm
1.6 mm
12.0 mm
0.2592 RM - 0.2872 RM 1095070 In stock
1.0 mm
0.5 - 1.0 mm
1.0 mm
12.0 mm
0.718 RM - 0.7944 RM 220 In stock
1.6 mm
1.5 - 1.65 mm
1.65 mm
6.4 mm
0.3572 RM - 0.3952 RM 3037 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
6.0 mm
0.4915 RM - 0.5446 RM 525050 In stock
1.6 mm
1.6 mm
1.6 mm
12.7 mm
  • of 5
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; Nylon 6/6

RCBSR-6-01

Price Range
0.8575 RM - 0.774 RM

Stock Levels
13185 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-9-01

Price Range
0.3555 RM - 0.321 RM

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 8.0 mm | 0.315 in ;

CRLCBSK-2-8-01

Price Range
0.2603 RM - 0.2346 RM

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ;

RLCBSK-6-01

Price Range
0.2306 RM - 0.2078 RM

Stock Levels
57961 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ;

CRLCBSK-2-14-01

Price Range
0.2586 RM - 0.2329 RM

Stock Levels
304975 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 4.8 mm | 0.189 in ;

CRLCBSR-3-01

Price Range
0.2504 RM - 0.2259 RM

Stock Levels
4080 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 14.3 mm | 0.563 in ;

RLCBSR-9-01

Price Range
0.3292 RM - 0.2977 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; Nylon 6/6

RCBSR-9-01

Price Range
0.1944 RM - 0.1757 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 7.0 mm | 0.276 in ;

RLCBSK-7-01

Price Range
0.2965 RM - 0.2685 RM

Stock Levels
57 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 7.0 mm | 0.276 in ; Style 3

RLCBSK-2-7-01

Price Range
0.3677 RM - 0.3327 RM

Stock Levels
3964 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 8.0 mm | 0.315 in ;

RLCBSC-8-01

Price Range
0.2813 RM - 0.2545 RM

Stock Levels
1078 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 8.0 mm | 0.315 in ;

CRLCBSM1-8-19

Price Range
0.3993 RM - 0.3601 RM

Stock Levels
40263 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.0 mm | 0.236 in ;

RLCBSC-6-01

Price Range
0.2317 RM - 0.2101 RM

Stock Levels
5129 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Hole Diameter A
    3.2 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 9.5 mm | 0.374 in ;

RLCBSR1-6-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
33157 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.7 mm | 0.5 in ;

CRLCBSRE-8-01

Price Range
0.5049 RM - 0.4559 RM

Stock Levels
86283 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ;

RLCBSK-12-01

Price Range
0.481 RM - 0.4337 RM

Stock Levels
61560 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 12.0 mm | 0.472 in ; UL94 V-2 ; Nylon 6/6

RLCBSB-12-01

Price Range
0.2872 RM - 0.2592 RM

Stock Levels
1095070 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 6.4 mm | 0.252 in ;

RLCBSRE-4-01

Price Range
0.7944 RM - 0.718 RM

Stock Levels
220 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    12.7 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 6.0 mm | 0.236 in ;

CRLCBSM1-6-19

Price Range
0.3952 RM - 0.3572 RM

Stock Levels
3037 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-8-01

Price Range
0.5446 RM - 0.4915 RM

Stock Levels
525050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm