These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.3607 RM - 0.3998 RM | 5446 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0.4092 RM - 0.4535 RM | 416538 In stock |
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.252 in
6.4 mm
|
||
| 0.474 RM - 0.5253 RM | 1181596 In stock |
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.252 in
6.4 mm
|
||
| 0.251 RM - 0.2784 RM | 1070 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| 0.2907 RM - 0.3216 RM | 23650 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| 0.171 RM - 0.1885 RM | 18905 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 0.589 RM - 0.6526 RM | 147 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.8271 RM - 0.9164 RM | 995 In stock |
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
| 0.4961 RM - 0.5498 RM | 198886 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 0.251 RM - 0.2773 RM | 63 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0.2417 RM - 0.2673 RM | 40610 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
||
| CRLCBSM1-12-19 | 0.2417 RM - 0.2673 RM | 40 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
|
| CRLCBSM1-10-19 | 0.2417 RM - 0.2673 RM | 17180 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
|
| 0.429 RM - 0.4757 RM | 120592 In stock |
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.752 in
19.1 mm
|
||
| 0.1576 RM - 0.1739 RM | 4977 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.429 RM - 0.4757 RM | 49515 In stock |
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
| 0.4337 RM - 0.481 RM | 53490 In stock |
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.079 in
2.0 mm
|
0.374 in
9.5 mm
|
||
| 0.4471 RM - 0.495 RM | 10110 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.774 RM - 0.8575 RM | 13185 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0.3315 RM - 0.3677 RM | Request the lead time here |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue