These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.3126 RM - 0.3466 RM | 52384 In stock |
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 0.4741 RM - 0.5251 RM | 140 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
||
| 0.2713 RM - 0.3005 RM | 7604 In stock |
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 0.5816 RM - 0.6447 RM | 47966 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| 0.451 RM - 0.5002 RM | 150974 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 0.451 RM - 0.5002 RM | 2025 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 0.3715 RM - 0.411 RM | 3037 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 0.5112 RM - 0.5664 RM | 525050 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.1579 RM - 0.1742 RM | 419170 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0.4462 RM - 0.4947 RM | 4519 In stock |
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.047 in
1.2 mm
|
0.311 in
7.9 mm
|
||
| 0.3484 RM - 0.3867 RM | 7139 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.2647 RM - 0.2926 RM | 57793 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.315 in
8.0 mm
|
||
| 0.6126 RM - 0.6787 RM | 18732 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.8602 RM - 0.9531 RM | 995 In stock |
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
||
| 0.5159 RM - 0.5718 RM | 41072 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| 0.261 RM - 0.2884 RM | 318433 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0.2514 RM - 0.278 RM | 32474 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
||
| 0.3448 RM - 0.3824 RM | Request the lead time here |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
| 0.2756 RM - 0.3053 RM | 70 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
| 0.3223 RM - 0.3576 RM | 19774 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue