Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Panel Thickness B Range | Maximum Panel Thickness B | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 0.3327 RM - 0.3677 RM | 3964 In stock |
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0.1518 RM - 0.1675 RM | 207682 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| 0.216 RM - 0.2393 RM | 1027 In stock |
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
||
| RLCBSR1-4-01 | 0.4915 RM - 0.5446 RM | 378100 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.252 in
6.4 mm
|
|
| 0.1798 RM - 0.1996 RM | 1672 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 0.2346 RM - 0.2603 RM | 90 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0.4337 RM - 0.481 RM | 61560 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| 0.2329 RM - 0.2586 RM | 304975 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| 0.3099 RM - 0.3438 RM | 19774 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.315 in
8.0 mm
|
||
| 0.2113 RM - 0.2346 RM | 13343 In stock |
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
| 0.4337 RM - 0.481 RM | 14890 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| 0.4915 RM - 0.5446 RM | 525050 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.335 RM - 0.3718 RM | 7139 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| 0.4915 RM - 0.5446 RM | 1070 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 0.3601 RM - 0.3993 RM | 40263 In stock |
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 0.4915 RM - 0.5446 RM | 33157 In stock |
0.063 in
1.6 mm
|
0.059 - 0.065 in
1.5 - 1.65 mm
|
0.065 in
1.65 mm
|
0.374 in
9.5 mm
|
||
| 0.4956 RM - 0.5498 RM | 113951 In stock |
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| 0.2078 RM - 0.2306 RM | 57961 In stock |
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| 0.4915 RM - 0.5446 RM | 1060 In stock |
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
| 0.2656 RM - 0.2948 RM | 119655 In stock |
0.039 in
1.0 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue