Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.5112 RM - 0.5664 RM 1060 In stock
1.6 mm
1.6 mm
1.6 mm
11.1 mm
0.2987 RM - 0.3314 RM 56028 In stock
1.0 mm
0.5 - 1.0 mm
1.0 mm
10.0 mm
0.5112 RM - 0.5664 RM 229815 In stock
1.6 mm
1.6 mm
1.6 mm
9.5 mm
0.5154 RM - 0.5718 RM 830 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
15.9 mm
0.349 RM - 0.3867 RM Request the lead time here
1.6 mm
2.0 mm
2.0 mm
12.0 mm
  • of 5
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-7-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
1060 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 10.0 mm | 0.394 in ; UL94 V-2 ; Nylon 6/6

RLCBSB-10-01

Price Range
0.3314 RM - 0.2987 RM

Stock Levels
56028 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - 9.5 mm | 0.374 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-6-01

Price Range
0.5664 RM - 0.5112 RM

Stock Levels
229815 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; Nylon 6/6

RLCBSPR-10-01

Price Range
0.5718 RM - 0.5154 RM

Stock Levels
830 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 12.0 mm | 0.472 in ;

RLCBSK-2-12-19

Price Range
0.3867 RM - 0.349 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    9.6 mm