Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 1.3835 RM - 1.534 RM | 24040 In stock |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| 2.0518 RM - 2.2728 RM | 41 In stock |
Female Thread
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| 1.6074 RM - 1.7811 RM | 78840 In stock |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| TCBN-T2-M4-8-12 | 2.1768 RM - 2.4118 RM | 19050 In stock |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
|
| 1.4478 RM - 1.6033 RM | 104320 In stock |
Female Thread Fix
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| TCBN-T2-M4-8-10 | 1.304 RM - 1.4448 RM | 40462 In stock |
Female Thread
|
Snap Lock
|
0.394 in
10.0 mm
|
|
| 2.1768 RM - 2.4118 RM | 383 In stock |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| 0.8383 RM - 0.9282 RM | 76223 In stock |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| 2.0518 RM - 2.2728 RM | 141850 In stock |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| TCBN-T2-M3-8-15 | 1.3835 RM - 1.534 RM | 30 In stock |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
|
| 1.5043 RM - 1.6669 RM | 510 In stock |
Female Thread Fix
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| 2.0518 RM - 2.2728 RM | 353 In stock |
Female Thread
|
Snap Lock
|
0.591 in
15.0 mm
|
||
| 2.0518 RM - 2.2728 RM | 1293537 In stock |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| 2.0991 RM - 2.3256 RM | 20 In stock |
Female Thread
|
Snap Lock
|
0.236 in
6.0 mm
|
||
| 2.03 RM - 2.2491 RM | 457728 In stock |
Female Thread Fix
|
Snap Lock
|
0.394 in
10.0 mm
|
||
| 1306295 | 1.7186 RM - 1.9037 RM | 3515 In stock |
Female Thread Fix
|
Snap Lock
|
0.236 in
6.0 mm
|
|
| 2.0518 RM - 2.2728 RM | 15720 In stock |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| 2.1768 RM - 2.4118 RM | 1069654 In stock |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm
|
||
| 1.304 RM - 1.4448 RM | 110847 In stock |
Female Thread
|
Snap Lock
|
0.315 in
8.0 mm
|
||
| 2.0518 RM - 2.2728 RM | 95035 In stock |
Female Thread
|
Snap Lock
|
0.472 in
12.0 mm